Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (32.8 ft.)


  • Manufactured from 62.5/125 duplex (Zipcord) fiber
  • Length: 10-Meters Connectors: LC connector on each end
  • Insertion loss testing performed on every connector (0.2dB typical)
  • Duplex multimode fiber is most commonly used in LAN applications where links are typically 10 feet or less
  • Fiber Optic Distributed Data Interface (FDDI) Rated

View Full Product Details

Tripp Lite Part Number

N320-10M

Have a Question?
Contact Us

Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 10-meter Connectors: LC connector on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)
  • Duplex multimode fiber is most commonly used in LAN applications where links are typically 10-ft. (3.05 m) or less
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with LC connectors

Package Includes

  • 10 meter Duplex MMF Cable LC/LC 62.5/125 Micron Fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116901
Clad Diameter125 micron
Core Diameter62.5 micron
Number of Fibers2
TechnologyMultimode
Optical Mode  OM1
INPUT
Cable Length (ft.)32.8
Cable Length (in.)393.7
PHYSICAL
ColorOrange
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.19
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
SPECIAL FEATURES
Push/Pull TabsNo
STANDARDS & COMPLIANCE
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The static bend radius is 10°
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the N32010M model support page.

Resources & Downloads

support icon

Do you own a
N320-10M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.