Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

208/240V Single Phase Whip in 35-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets

Model Number: SUWL630C-35


  • 208/240V single phase whip distribution cabinet accessory
  • 35 ft. length with 3 ft. removed outer jacket
  • 3 conductor 10AWG stranded wire
  • L6-30R outlet (208/240V 30A)
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

208/240V single phase whip with L6-30R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 35 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB230 circuit breaker in SUDC208V series 3 phase distribution racks. L6-30R outlet is compatible with 208/240V loads and Power Distribution Units (PDUs) supporting a L6-30P plug-in connection.

Features

  • 208/240V single phase whip with L6-30R outlet
  • Distributes power from 3 phase distribution cabinet to critical equipment racks
  • 35 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB230 circuit breaker in SUDC208V series 3 phase distribution racks
  • L6-30R outlet is compatible with 208/240V loads and Power Distribution Units (PDUs) supporting a L6-30P plug-in connection
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156235
OUTPUT
PDU Recommendation NotesCompatible with all PDU brands fitted with a L6-30P (30A 208/240V) input plug, including Tripp Lite PDU1230, PDUV30HV, PDUMH30HV, PDUMV30HV, PDUMNH30, PDUMNV30, PDUMH30HV19NET, PDUMH30HVNET and PDUMV30HVNET 
Output Receptacles(1) L6-30R
INPUT
Input Connection TypeHardwire (3 wire - L, N, G)
Cable Length (ft.)35
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.50 x 11.90 x 12.10
Shipping Weight (lbs.)11.70
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUWL630C-35

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.