Model Number: PDUMH30HVAT

5kW Single-Phase ATS/Metered PDU, 208V Outlets (16 C13, 2 C19 & 1 L6-30R) 2 L6-30P 10ft inputs, 2U Rack-Mount, TAA

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDUMH30HVAT-FRONT-L.jpg

 
  • Single phase 30A 208V Auto Transfer Switch / ATS Metered PDU with Solid State Switching
  • Enables redundant-power configurations for single-corded network devices
  • Separate primary & secondary inputs connect to any two compatible power sources
  • 2U horizontal rackmount; 2 L6-30P inputs; 19 outlets (16 C13, 2 C19, 1 L6-30R)
  • Front panel digital display with LED indicators reports output amps in 4 loading segments, plus total kW and input voltage
  • Trade Agreements Act / TAA Compliant for GSA Schedule purchases
$54216

13052141

$67299

PDUMH30HVAT

$55999

8815771

$54299

05556323

$55999

8815771

$49299

12-228-282

$48128

B005DKZTJY

$56999

2462047

How to Choose a PDU: Metered PDUs

Overview

Tripp Lite Metered ATS / Auto Transfer Switch provides a redundant power option for single-corded network devices. Dual input cords support separate connection to PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Highly reliable solid-state switching between primary and secondary inputs occurs in 1-5 milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability.

Features

  • 208V 30A Automatic Transfer Switch (ATS) / Metered PDU (Agency de-rated to 24A continuous)
  • ATS features provide redundant power for critical network equipment with a single input power cord
  • Digital display with selection button reports voltage, amperage and kilowatt loading information in four output segments (Segment 1: 8 C13 & 1 C19 outlets / Segment 2: 8 C13 & 1 C19 outlets / Segment 3: L6-30R outlet / Segment 4: total output of all outlets combined)
  • 19 built-in outlets (16 C13, 2 C19, 1 L6-30R)
  • Set of two 10 ft. / 3m NEMA L6-30P input cables support connection to separate PRIMARY and SECONDARY power sources
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output as sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a 2 UPS environment, the primary input must be connected to an online double conversion UPS similar to Tripp Lite SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switchover between primary and secondary power sources occurs in 1-5 milliseconds
  • Front panel LEDs confirm power availability on both input lines
  • Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Auto Transfer Switch PDU
  • Rackmount installation brackets
  • Installable plug-retention shelves & cable ties
TAA compliant
RoHS compliant

Specifications

OVERVIEW
PDU Type Metered; Auto-Transfer Switch
OUTPUT
Output Capacity Details 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 24A max per L6-30R outlet; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility 60 Hz
Output Receptacles (16) C13; (2) C19; (1) L6-30R
Output Nominal Voltage 200; 208
Overload Protection Includes two 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19); L5-30R outlet is unbreakered
INPUT
PDU Input Voltage 200; 208
Recommended Electrical Service 30A 208V
Maximum Input Amps 30
Maximum Input Amps Details Agency de-rated to 24A continuous
Input Connection Type Two labelled NEMA L6-30P cables support Primary and Secondary input connections
PDU Plug Type NEMA L6-30P
Input Cord Length (ft.) 10
Input Phase Single-Phase
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display Digital display reports output amps in 4 separately metered loading segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18; BANK 3: Outlet #19), whole-PDU output kW load level and input voltage on primary and secondary input lines
Front Panel LEDs Front panel LEDs confirms amp / kilowatt / voltage reporting information
Switches ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary)
PHYSICAL
Minimum Required Rack Depth (inches) 16
Shipping Dimensions (hwd / in.) 7.8 x 16.7 x 19.5
Shipping Weight (lbs.) 20.3
Unit Dimensions (hwd / in.) 3.5 x 17.5 x 12.5
Unit Weight (lbs.) 13.7
Material of Construction Metal
Form Factors Supported 2U rackmount
PDU Form Factor Horizontal (1U, 2U, etc)
ENVIRONMENTAL
Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5 to 95% (non-condensing)
Operating Elevation (ft.) 0-10,000
CERTIFICATIONS
Certifications Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite5kW Single-Phase ATS/Metered PDU 208V Outlets (16 C13 2 C19 & 1 L6-30R) 2 L6-30P 10ft inputs 2U Rack-Mount TAA
 
4.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
4.0

208V ATS/PDU good value.

By CyberDevGroup

from Undisclosed

Comments about Tripp Lite 5kW Single-Phase ATS/Metered PDU 208V Outlets (16 C13 2 C19 & 1 L6-30R) 2 L6-30P 10ft inputs 2U Rack-Mount TAA:

This product covers our 208V ATS needs at this price point, good selection of outlets. My only complaint is the LED indicators are designed to be viewed from above with the device mounted at the bottom of a server rack. I am using the device mounted at the top of a telco rack and the LEDs read incorrectly when viewed from below.

Comment on this reviewHelp Icon


Accessories

P041-001-2
P041-001-2

Heavy-Duty Power Extension Cord Y Splitter Cable, 30A, 10AWG (NEMA L6-30P to 2x NEMA L6-30R), 1-ft.

More... Prices
P004-002-13LA
P004-002-13LA

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to Left Angle IEC-320-C13), 2-ft.

More... Prices
P004-002-13RA
P004-002-13RA

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to Right Angle IEC-320-C13), 2-ft.

More... Prices
P036-002-19LA
P036-002-19LA

Heavy-Duty Power Extension Cord, 20A, 12AWG (Left Angle IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P036-002-20RA
P036-002-20RA

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to Right Angle IEC-320-C20), 2-ft.

More... Prices
P036-002
P036-002

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P036-006
P036-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P036-006-2C19
P036-006-2C19

Heavy-Duty Power Extension Y Splitter Cord, 20A, 12AWG (2x IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P005-002
P005-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-006
P005-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P005-010
P005-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1F
WEXT1F

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2F
WEXT2F

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3F
WEXT3F

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List