HDMI-to-DVI Antibacterial Cable (M/M), DVI-D Single Link, 1920 x 1200 @ 60 Hz, Black, 6 ft.
HDMI-to-DVI-D cable with antibacterial properties connects a video source to a display in your home theater or digital signage application.
- Supports high-definition resolutions up to 1920 x 1200 @ 60 Hz (including 1080p)
- Made with antibacterial material proven 99.9% effective in inhibiting E. coli and staph
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Uni-directional 6 ft. cable directs A/V signals only from HDMI to DVI-D
- This product is covered by a Lifetime Limited Warranty (coverage details)
P566AB-006 New
Have a Question?
Features
HDMI to DVI Cable Connects Home Theater or Digital Signage Video Components
This uni-directional cable securely connects laptops, tablets, PCs, Blu-ray players, game consoles, Roku/Apple TV boxes, satellite/cable TV receivers and other devices to high-definition displays. The uni-directional cable only converts from HDMI to DVI.
Provides Extra Protection Against Certain Bacteria
The molded connectors and PVC jacket are constructed using an antibacterial material that is 99.9% effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
Transmits Crystal-Clear 1080p Video
The P566AB-006 supports HD resolutions up to 1920 x 1200 at 60 Hz, allowing you to transmit 1080p signals in your home theater, office lobby or other digital signage application, such as digital menus in restaurants or schedules in bus and train stations.
Premium Construction for Superior Performance
The P566AB-006 features foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated connectors provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Typical Applications
- Watch 1080p video from a Blu-ray player, game console, laptop or tablet on an HD television, monitor or projector with a DVI input
- Provide extra protection against bacteria to give cable installers and IT personnel peace of mind during installation
- Connect a Windows laptop to a conference table’s A/V box to give a video presentation on a large screen
- Send video content to digital signs or point-of-sale displays
Package Includes
P566AB-006 HDMI-to-DVI Antibacterial Cable, M/M, Black, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332261120 |
Technology | DVI; HDMI |
VIDEO
Max Supported Video Resolution | 1920 x 1200 @ 60Hz (1080p) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Cable Outer Diameter (OD) | 5.5mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Wire Gauge (AWG) | 30 |
Color | Black |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113°F (0 to 45°C) |
Storage Temperature Range | 14 to 158°F (-10 to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.3 |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.