Power Cord Adapter, NEMA L5-20P to NEMA 5-20R - Heavy Duty, 20A, 125V, 12 AWG, 6 in., Black
Model Number: P046-06N
- Recommended for powering computers, servers and other network devices
- Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- Locking connector maintains secure link to avoid loss of power and costly downtime
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU in your data center
- Update or replace the standard power cord provided by a device’s original manufacturer
Package Includes
- P046-06N L5-20P to 5-20R Heavy-Duty Extension Cord, 6 in., Black
Specifications
OVERVIEW
UPC Code | 037332158321 |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Voltage Compatibility (VAC) | 125 |
Cable Length (cm) | 15.24 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
Wire Gauge (AWG) | 12 |
CONNECTIONS
Side A - Connector 1 | NEMA L5-20P |
Side B - Connector 1 | NEMA 5-20R |
SPECIAL FEATURES
High Voltage | No |
Heavy-Duty | Yes |
Locking Plug | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.