Model Number: P005-002-14LA

Heavy-Duty Power Extension Cord, 15A, 14AWG (Left Angle IEC-320-C14 to IEC-320-C13), 2-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P00500214LA-FRONT-L.jpg

 
Save space in tight areas with this left-angle connector cord
  • 2 ft. C13 to Left-Angle C14 Power Cord
  • 14 AWG x 3C, 15A, 100-250V, SJT
  • UL Listed
$1299

9758527

$851

TRP92L0

$1299

12-228-842

$1299

9758527

$2199

P005-002-14LA

$969

16130897

$899

001252656

$1399

3102161


Overview

Use Tripp Lite's P005-002-14LA in server applications that require a higher rated, heavier gauge cable, and in which space is in high demand. The left-angle C14 connector on this power cord is perfect for saving space in tight areas, such as in the back of your rack enclosure cabinet. When plugged in, it seats flush against the back of a device (e.g. PDU, UPS, etc.), providing space for your rack door to close, or additional room to organize a tight area. C13 to Left-Angle C14 connectors, 3 x 14 AWG conductors, 15A rating, 100-250V, SJT jacket. Tripp Lite Lifetime Limited Warranty.

Features

  • Molded, Heavy-Duty Power Cable, 2 ft.
  • IEC-60320-C13 to Left-Angle IEC-60320-C14 connectors
  • Left-angle C14 connector is perfect for saving space in tight areas
  • 14 AWG x 3C, 15A, 100-250V, SJT jacket
  • RoHS Compliant
  • UL Listed

Package Includes

  • P005-002-14LA C13 to Left-Angle C14 Power Cord

Specifications

INPUT
Cable Length (ft.) 2
PHYSICAL
Color Black
ENVIRONMENTAL
Operating Temperature Range -4 F (-20 C) to 140 F (60 C)
Storage Temperature Range -4 F (-20 C) to 140 F (60 C)
Operating Humidity Range 10-85% RH
Storage Humidity Range 10-85% RH
CONNECTIONS
Side A - Connector 1 IEC-320-C14 - LEFT ANGLE
Side B - Connector 1 IEC-320-C13
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products


Support for P005-002-14LA
Do you own a
P005-002-14LA?

Get support for your product all in one place!


Find more products by tag:


Clear List