Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black


L5-30P to L5-20R extension cord with breaker transforms a NEMA L5-30R wall outlet into a NEMA L5-20R outlet.
  • Built-in 20A breaker allows easy transition to L5-20R outlet with no electrician needed
  • 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 10 AWG wire gauge manages high power levels required for larger equipment
  • Locking connectors maintain secure link to avoid loss of power and costly downtime

View Full Product Details

Tripp Lite Part Number

P043-002

$106.40 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Extension Cable Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord with breaker features 10 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It comes with a built-in metal 20-amp breaker box, which allows you to transform a NEMA L5-30R wall outlet into a NEMA L5-20R outlet. It is also a recommended replacement or upgrade of a standard power cord provided by the device’s manufacturer. The two-foot length helps reduce cable clutter and minimize the risk of tripping.
Locking Connectors Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. Locking connectors on each end help you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Typical Applications

  • Connect PDUs and UPS systems to a power outlet up to 2 ft. away in your office or workspace
  • Extend an existing power connection up to 2 ft. to more easily place a device or reach a power source in a rack
  • Transform a NEMA L5-30R outlet into a NEMAL L5-20R outlet with no electrician needed
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P043-002 L5-30P to L5-20R Extension Cord with Breaker, 2 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142306
Country/RegionNorth America
INPUT
Maximum Input Amps20
Cable Length (ft.)2
Voltage Compatibility (VAC)120
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)18.90 x 11.80 x 0.50
Shipping Weight (lbs.)1.10
Wire Gauge (AWG)10
CONNECTIONS
Side A - Connector 1NEMA L5-30P
Side B - Connector 1NEMA L5-20R
SPECIAL FEATURES
High VoltageNo
Locking PlugYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.