Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack

Model Number: PLC19BK


  • PLC19BK Plug-lock inserts keep C20 power cords connected to C19 outlets
  • Prevents accidental disconnection of network hardware during routine rack maintenance
  • Universal compatibility, no special cables, outlets or special PDU hardware required
  • BLACK color inserts ship in packages of 100, more colors available
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite PLC19BK BLACK color Plug-lock inserts prevent accidental disconnection of C20 plug-in power cords from C19 output receptacles. IEC 60320 plug-in electrical cords are frequently loose-fitting and are often subject to accidental disconnection during routine network maintenance. To prevent critical equipment plugs from getting knocked loose, place a Plug-lock insert over any C20 input cord and connect it to any C19 outlet. The insert strengthens the connection of the plug to the outlet, keeping critical equipment plugged-in and running during routine rack access and maintenance.
Plug-lock inserts provide a no-clutter alternative to common zip-tie cord retention schemes and a low cost answer to expensive proprietary locking plug and outlet hardware. PLC19BK Plug-lock inserts ship in packages of 100.

Features

  • Tripp Lite PLC19BK Plug-lock inserts prevent accidental disconnection of C20 plug-in power cords from C19 outlets
  • BLACK color PLC19BK inserts ship in packages of 100 pieces
  • Corrects loose-fitting IEC60320 power connections that could lead to accidental disconnection of power cables
  • Plug-lock inserts strengthen the connection of your C20 plug-in device to any C19 outlet, keeping vital network equipment plugged in and running during routine rack access and maintenance
  • Universal compatibility ensures proper fit and enhanced plug retention when used with any standard C20 plug and C19 outlet combination; no proprietary cables or outlets required
  • Simple installation, just place a Plug-lock insert over any C20 equipment power cord and plug it in
  • Pull tabs enable safe retraction of the insert from powered C19 outlets
  • Plug-lock inserts provide a no-clutter alternative to common zip-tie cord retention schemes and prevents reliance on lesser elegant remedies involving duct tape, electrical tape or super glue
  • High strength PA66 nylon UL94 material with V2 flame rating

Package Includes

  • 100 BLACK color C20 plug / C19 outlet compatible Plug-lock inserts
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179739
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.50 x 12.30 x 8.50
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)1.25 x 1.2 x .9
CERTIFICATIONS
ApprovalsTAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
PLC19BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.