Part Number: B110-INT
This Model has been retired and has not been replaced. More information for the B110-INT is available on the model support page
Overview
Specifications
OVERVIEW
UPC Code | 037332176929 |
Device Compatibility | Computer |
Accessory Type | Adapter |
Technology | Cat5/5e |
Country/Region | Europe |
Accessory Class | Audio Video Accessories |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-240 |
POWER
AC Adapter | 100-240V, 50/60Hz |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | BS1363 UK PLUG |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Wire Gauge (AWG) | 15 |
Cable Length (ft.) | 0 |
Housing Color | Black |
Shipping Dimensions (hwd / in.) | 2.20 x 5.90 x 3.50 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images