External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U)
- Extends the runtime of compatible 36V Tripp Lite UPS Systems
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount, tower and wallmount installation available
- 2-year limited warranty
BP36V15-2U
Have a Question?
Overview
Compatible with these UPS systems - SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2Ua, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 36V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- 2-9USTAND option enables upright tower placement
- NOTE: LIMIT OF 1 BP36V15-2U PER UPS, SEE BP36V42-3U or BP36V27-2US FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
UPC Code | 037332119919 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 36 |
UPS Connection | Grey 2-point connector |
Typical Battery Lifespan | 4-6 years typical |
PHYSICAL
External Battery Pack Form Factor | Rack/Tower |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Material of Construction | Steel |
Minimum Required Rack Depth (inches) | 19.75 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm) |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 8.90 x 20.20 x 23.40 |
Shipping Weight (lbs.) | 57.81 |
Unit Dimensions (hwd / in.) | 3.5 x 17.5 x 13.25 |
Unit Weight (lbs.) | 45 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKITWM | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2G | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3G | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.