SmartOnline 200-240V 8kVA 7.2kW Hot-Swap Spare Power Module - for redundant power applications
- 8000VA on-line 3U rack/tower hot-swappable power module
- Ideal for use as a spare or redundant power module for mission-critical UPS configurations involving SU8000RT3UPM
- 2-year limited warranty
Overview
Specifications
OVERVIEW
UPC Code | 037332136503 |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
OUTPUT
Output Volt Amp Capacity (VA) | 8000 |
Output kVA Capacity (kVA) | 8 |
Output Watt Capacity (Watts) | 7200 |
Output kW Capacity (kW) | 7.2 |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
BATTERY
DC System Voltage (VDC) | 240 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
PHYSICAL
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 656 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 9.30 x 23.20 x 39.00 |
Shipping Weight (lbs.) | 67.00 |
Unit Dimension Details | 3U power module component only |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 25.82 |
UPS Power Module Weight (kg) | 19.50 |
UPS Power Module Weight (lbs.) | 43 |
COMMUNICATIONS
Communications Interface | USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
STANDARDS & COMPLIANCE
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.