Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Micro HDMI (Type D) to DVI-D Adapter (M/F), 6-in. (15.24 cm)


Connect a Tablet or Smartphone to a DVI Display Monitor
  • Compatible with HDTV resolutions up to 1080P
  • View presentations, Videos or pictures on a DVI monitor or projector

View Full Product Details

Tripp Lite Part Number

P132-06N-MICRO

Have a Question?
Contact Us

Features

  • Micro HDMI to DVI-D Adapter converts a Micro HDMI input to DVI-D output
  • View presentations, pictures or video on a DVI display or projector
  • Compatible with HDTV video resolutions including 1080p
  • Connect Your Smartphone, Tablet or Other Micro HDMI Enabled Device to a DVI-D Display Using Your DVI Cable.

System Requirements

  • Tablet, Smartphone or other device with Micro HDMI Type D video port
  • DVI Monitor, Projector, or other display device

Package Includes

  • Micro HDMI Male to DVI-D Female adapter, 6inch

Specifications

OVERVIEW
UPC Code037332181039
TechnologyDVI; HDMI
PHYSICAL
ColorBlack
Cable Length (ft.)0.5
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.50
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1MICRO HDMI (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P13206NMICRO model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.