4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm)
- Built-in 6 in. HDMI cable connects to audio/video source
- Supports multi-channel audio up to 5.1 surround sound
- Features 3.5 mm stereo and TOSLINK optical audio outputs
- Transmits UHD video resolutions up to 3840 x 2160 (4K x 2K)
- Powered via USB Micro-B connection
- 2-year limited warranty
Features
- Recommended for connecting HDMI source to speakers that don’t have HDMI input
- 3.5 mm stereo and TOSLINK optical outputs connect to analog or digital non-HDMI audio equipment
- LED indicates the unit is receiving power or transmitting an audio/video signal
- Built-in 6 in. HDMI cable connects to audio/video source
- Included 3 ft. USB Micro-B cable provides power to the unit
Versatile Audio Options
- Supports 2-channel stereo and multi-channel audio up to 5.1 surround sound
- Supports uncompressed, such as LPCM, and compressed audio, including DTS and Dolby Digital
Vibrant UHD Video
- Transmits UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Supports 24-bit True Color (8 bits per channel) at 4K x 2K
- Supports 36-bit Deep Color (12 bits per channel) at 1080p
- Supports optional 3D formats up to 300 MHz
- Complies with HDCP 1.4 standards
Specifications
OVERVIEW
UPC Code | 037332200921 |
Technology | HDMI; Stereo Audio; Toslink/SPDIF |
INPUT
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
Shipping Weight (lbs.) | 0.13 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | TOSLINK (MALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 4 | MICRO-USB B (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13006NAUDIO model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
A102-01M | Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.) |
![]() |
A102-02M | Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.) |
![]() |
A102-03M | Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.) |
![]() |
A102-04M | Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.) |
![]() |
P312-001 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) |
![]() |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) |
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) |
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR050-001 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
![]() |
UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) |
![]() |
UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
![]() |
UR050-010 | Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.