Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartOnline 208/240V 6kVA 5.4kW Double-Conversion UPS, 4U Rack/Tower, Extended Run, Network Card Options, USB, DB9, Bypass Switch, L6-30R & L6-20R

Model Number: SU6000RT4UHV


  • 6000VA / 6kVA / 5400W on-line double-conversion 4U rack/tower UPS, Sine Wave
  • Included maintenance bypass switch enables live replacement of UPS with zero downtime
  • Extended runtime options, Interactive LCD interface, Economy-mode option, 0.9 power factor
  • USB, RS232 & EPO ports; Slot for network management card options
  • NEMA L6-30P 200-240V 50/60Hz input; L6-30R and L6-20R outlets; Configurable for 200/208/220/230/240V 50/60Hz output 
  • 2-year limited warranty

Overview

Featuring true on-line operation with pure sine wave output, zero transfer time to battery and complete UPS replacement capability with no downtime, the SU6000RT4UHV provides the highest level of protection available for mission-critical equipment from power outages, voltage fluctuations and transient surges. It converts incoming AC power to DC, and re-converts it back to filtered AC output with a pure sine wave, isolating connected components from all power problems in high-voltage environments. The SU6000RT4UHV has a 6kVA/5400W capacity and 4 AC outlets (2 L6-20R; 2 L6-30R).

With its detachable PDU, the SU6000RT4UHV is easily hot-swappable by a user of any skill set—no need for lengthy and expensive service calls, and no downtime if a repair or battery replacement is needed. In bypass mode, the PDU passes power to equipment without the use of the power and battery modules, allowing them to be removed while keeping your application in operation.

UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The SU6000RT4UHV‘s runtime can be expanded with optional external battery packs.

The SU6000RT4UHV features a highly efficient (96%) economy mode setting that can significantly reduce a facility's energy costs by minimizing heat output, reducing cooling requirements and consuming less electricity.

An LCD display with LED indicators enables IT personnel to monitor operating modes and conditions. The LCD/LED panel rotates for viewing in horizontal rack or vertical tower installations and includes an audible alarm that signals various conditions.

The SU6000RT4UHV features a USB port and a DB9 port that, when used with Tripp Lite's PowerAlert software, provides comprehensive network power monitoring and control. An optional network management card accessory, enables the UPS to operate as an IP managed device.

The unit requires only 4U of rack space in a standard rack enclosure and can be installed in a 2-post rack using the 2POSTRMKITHD accessory, or in a tower configuration with the 2-9USTAND accessory.

The SU6000RT4UHV comes with $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) for connected equipment.

Features

  • Tripp Lite SU6000RT4UHV 6000VA / 6kVA / 5400 watt online, double-conversion UPS system in a single 4U rack/tower compatible housing (at 208V nominal, output is limited to 4992 watts)
  • Full-time active power conditioning maintains clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Detachable back panel PDU contains input line cord connection and output receptacles, plus manual bypass switch to support hot-swappable whole UPS replacement with no interruption to connected equipment
  • L6-30P input plug; two L6-30R and two L6-20R outlets
  • Included rail kit supports 4U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (1 required for SU6000RT4UHV)
  • Optional 2-9USTAND supports upright tower placement (1 required for SU6000RT4UHV)
  • Maximum installed rack depth of only 20.7 in. / 52.6cm
  • Maintains full-time sine wave output within 2% of selected 200/208/220/230/240V nominal in double conversion mode
  • Corrects brownouts to 156V at full load (100V at 50% load or less)
  • Corrects overvoltages to 290V at full load (300V at 90% load or less)
  • Supports 50/60Hz operation for worldwide frequency compatibility
  • Double-conversion operation offers full-time AC to DC, then DC to AC conversion to maintain perfectly regulated sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • High efficiency ECONOMY MODE operation significantly reduces BTU heat output and operating energy costs
  • Network-grade AC surge and noise suppression
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232, USB and slot for network management card options
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations
  • LED/LCD display panel rotates for viewing in rackmount or tower configurations
  • Supports Emergency Power Off (EPO) via built-in interface
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • BP192V12-3U external battery packs are field replaceable and hot swappable
  • Intelligent battery management system with temperature-compensated charging extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Frequency conversion mode enables conversion of 60Hz to 50Hz or 60Hz to 50Hz (no de-rating)

Package Includes

  • SU6000RT4UHVPM Power Module
  • SUPDMB6K Detachable PDU with Maintenance Bypass Switch
  • USB, DB9 and EPO cables
  • 4 post rackmount installation hardware
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332157096
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)6000
Output kVA Capacity (kVA)6
Output Watt Capacity (Watts)5400
Output kW Capacity (kW)5.4
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Frequency conversion mode enables conversion of 60Hz to 50Hz or 50Hz to 60Hz (no de-rating)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Receptacle DetailsOutput receptacles and input line cord are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement
Output Circuit Breakers20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOutput capacity de-rates to 4992 watts when used at 208V nominal; Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Nominal Output Voltage(s) Supported200V; 208V; 240V
Output Receptacles(2) L6-20R; (2) L6-30R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V)
Nominal Input Voltage(s) Supported200V AC; 208V AC; 240V AC
Nominal Input Voltage DescriptionFactory configured to 208V
UPS Input Connection TypeL6-30P
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  2 minutes (5400 watts)
Half Load Runtime (min.)  8.5 minutes (2700 watts)
Expandable Battery RuntimeRuntime is expandable with external battery packs
External Battery Pack Compatibility   BP192V12-3U ;  BP192V5RT2U  (limit 1);  su5000rt4u - su6000rt4u - su8000rt4u ~BP192V787C-1PH">BP192V787C-1PH 
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)6 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC5-192 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Corrects overvoltages as high as 300V (<90% load) and 280V (full load)
Undervoltage Correction  Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SwitchesIncludes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads.
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2595
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFans
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)20.7
Minimum Required Rack Depth with External Battery Pack (cm)73
Minimum Required Rack Depth with External Battery Pack (in.)28.67
Minimum Required Rack Depth without External Battery Pack (cm)65
Minimum Required Rack Depth without External Battery Pack (in.) 25.67
Primary Form FactorRackmount
Primary UPS Depth (mm)525
Primary UPS Height (mm)174
Primary UPS Width (mm)445
Rack Height4U
Shipping Dimensions (hwd / in.)30.00 x 36.00 x 24.00
Shipping Weight (lbs.)190.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.85 x 17.5 x 20.67
UPS Power Module Weight (kg)48.99
UPS Power Module Weight (lbs.)108
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1767
AC Economy Mode BTU / Hr. (Full Load)768
Battery Mode BTU / Hr. (Full Load)  2279
AC Mode Efficiency Rating (100% Load)90%
AC Economy Mode Efficiency Rating (100% Load)96%
Operating Elevation (ft.)0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0-3000 m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionAdditional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilityYes
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  8 ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)280V (full load) / 300V (90% load or less)
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Battery Independent Restart; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
UPS Certification DetailsIEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SU6000RT4UHV model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP192V12-3U | UPS Battery Packs BP192V12-3U External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)
BP192V5RT2U | UPS Battery Packs BP192V5RT2U External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)
BP192V787C-1PH | UPS Battery Packs BP192V787C-1PH External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA
UPS Replacement Batteries
  Model Number Description
RBC5-192 | UPS Replacement Batteries RBC5-192 4U UPS Replacement 192VDC Battery Cartridge (1 set of 16) for select Tripp Lite SmartOnline UPS
UPS Accessories
  Model Number Description
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
RELAYIOMINI | Management Hardware RELAYIOMINI 3 Relay I/O Mini-module
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

Extended Warranties

Part Number Description
WEXT1P 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2P 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3P 3-Year Extended Warranty - For select Tripp Lite Products

Services

Unpacking & Assembly

Part Number Description
W02-BIN Regular Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites
W02-EIN Non-Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W02-BW0 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - excludes on-site warranty service
W02-BW1-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW2-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW3-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW0 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) excludes on-site warranty service
W02-EW1-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW2-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW3-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.