Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black
- Recommended for powering servers, switches, routers and other network devices
- 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
- Ideal replacements for worn-out or missing NEMA 5-15P to C13 power cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
P030-002-5
Have a Question?
Features
Typical Applications
- Connect devices like servers, switches and routers to a PDU in your data center
- Extend existing power connections up to 2-ft. (0.61 m) to more easily place devices or reach a power source
- Provide high-quality replacements for worn-out or missing power cords
Package Includes
- P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack, 2-ft. (0.61 m), Black
Specifications
OVERVIEW
UPC Code | 037332143280 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Network Switch; Router; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 2 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Wire Gauge (AWG) | 18 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 9.98 x 7.09 x 0.50 |
Shipping Weight (lbs.) | 1.10 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.