Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network Panels, Jacks & Hardware / Connectors

N230-100-STR

Cat6 RJ45 Modular Plug for Round Stranded UTP Conductor 4-Pair, 100 Pack

  • Type: Connectors
  • Technology: Cat6
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
N230-100

Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack

  • Type: Connectors
  • Technology: Cat6
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
N080-D25-2M-WH

2-Piece Raceway with Base and Cap, 20 Pack, White, 2 m, TAA

  • Type: Connectors
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Number of Ports: 0
N080-C25-T-WH

Raceway T Connector, 20 Pack, White, TAA

  • Type: Connectors
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Number of Ports: 0
N080-C25-ST-WH

Raceway Straight Connector, 20 Pack, White, TAA

  • Type: Connectors
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Number of Ports: 0
N080-C25-OC-WH

Raceway Outside Corner Connector, 20 Pack, White, TAA

  • Type: Connectors
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Number of Ports: 0
N080-C25-L-WH

Raceway L Connector, 20 Pack, White, TAA

  • Type: Connectors
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Number of Ports: 0
N080-C25-IC-WH

Raceway Inside Corner Connector, 20 Pack, White, TAA

  • Type: Connectors
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Number of Ports: 0
N080-C25-EC-WH

Raceway End Cap, 20 Pack, White, TAA

  • Type: Connectors
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Number of Ports: 0
N031-050

Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA

  • Type: Connectors
  • Technology: Cat5/5e
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
N030-100-STR

RJ45 Modular Connector for Round Stranded UTP Conductor 4-Pair Cat5e, 100 Pack

  • Type: Connectors
  • Technology: Cat5/5e
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
N030-100-FL

RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack

  • Type: Connectors
  • Technology: Cat5/5e
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
N030-100

RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack

  • Type: Connectors
  • Technology: Cat5/5e
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
N030-010

RJ45 Plugs for Solid / Stranded Conductor 4-pair Cat5e Cable, 10-Pack

  • Type: Connectors
  • Technology: Cat5/5e
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.