Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Infrastructure / Floor Standing

micro data center mdc 208v floor 38u MDK3F38UPX00000

EdgeReady™ Micro Data Center - 38U, 6 kVA UPS, Network Management and Dual PDUs, 208/240V or 230V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 208v floor 36u MDK3F36UPX00000

EdgeReady™ Micro Data Center - 36U, 10 kVA UPS, Network Management and Dual PDUs, 208/240V or 230V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 36U
micro data center mdc 208v floor 34u MDK3F34UPX00000

EdgeReady™ Micro Data Center - 34U, (2) 6 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V or 230V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 34U
micro data center mdc 208v floor 30u MDK3F30UPX00000

EdgeReady™ Micro Data Center - 30U, (2) 10 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V or 230V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 30U
micro data center mdc 230v floor 40u MDK2F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 230V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 40U
micro data center mdc 230v floor 38u MDK2F38UPX00000

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 230V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 230v floor 21u MDK2F21UPX00000

EdgeReady™ Micro Data Center - 21U, 3 kVA UPS, Network Management and PDU, 230V Kit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 24U
  • Usable Rack Space: 21U
micro data center mdc 230v floor 15u MDK2F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 230V Kit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Basic
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
micro data center mdc 120v floor 40u MDK1F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 100V AC; 110V AC; 115V AC; 120V AC; 127V AC
  • Rack Height: 42U
  • Usable Rack Space: 40U
micro data center mdc 120v floor 38u MDK1F38UPX00001

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 120V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 100V AC; 110V AC; 115V AC; 120V AC; 127V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 120v floor 38u MDK1F38UPX00000

EdgeReady™ Micro Data Center - 38U, 6 kVA UPS, Network Management and PDU, 208/240V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 120v floor 34u MDK1F34UPX00000

EdgeReady™ Micro Data Center - 34U, (2) 6 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V Kit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 34U
micro data center mdc 120v floor 21u MDK1F21UPX00000

EdgeReady™ Micro Data Center - 21U, 3 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 24U
  • Usable Rack Space: 21U
micro data center mdc 120v floor 15u MDK1F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
micro data center mdc 208v floor 38u MDA3F38UPX00000

EdgeReady™ Micro Data Center - 38U, 6 kVA UPS, Network Management and Dual PDUs, 208/240V or 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 208v floor 36u MDA3F36UPX00000

EdgeReady™ Micro Data Center - 36U, 10 kVA UPS, Network Management and Dual PDUs, 208/240V or 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 36U
micro data center mdc 208v floor 34u MDA3F34UPX00000

EdgeReady™ Micro Data Center - 34U, (2) 6 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V or 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 34U
micro data center mdc 208v floor 30u MDA3F30UPX00000

EdgeReady™ Micro Data Center - 30U, (2) 10 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V or 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 30U
micro data center mdc 230v floor 40u MDA2F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 40U
micro data center mdc 230v floor 38u MDA2F38UPX00000

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 230v floor 21u MDA2F21UPX00000

EdgeReady™ Micro Data Center - 21U, 3 kVA UPS, Network Management and PDU, 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 24U
  • Usable Rack Space: 21U
micro data center mdc 230v floor 15u MDA2F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 230V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Basic
  • Cooling Type: Passive
  • Input Voltage: 230V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
micro data center mdc 120v floor 40u MDA1F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 100V AC; 110V AC; 115V AC; 120V AC; 127V AC
  • Rack Height: 42U
  • Usable Rack Space: 40U
micro data center mdc 120v floor 38u MDA1F38UPX00001

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 120V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 100V AC; 110V AC; 115V AC; 120V AC; 127V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 120v floor 38u MDA1F38UPX00000

EdgeReady™ Micro Data Center - 38U, 6 kVA UPS, Network Management and PDU, 208/240V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 38U
micro data center mdc 120v floor 34u MDA1F34UPX00000

EdgeReady™ Micro Data Center - 34U, (2) 6 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: On-Line
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 200V AC; 208V AC; 240V AC
  • Rack Height: 42U
  • Usable Rack Space: 34U
micro data center mdc 120v floor 21u MDA1F21UPX00000

EdgeReady™ Micro Data Center - 21U, 3 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 24U
  • Usable Rack Space: 21U
micro data center mdc 120v floor 15u MDA1F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

  • Type: Floor Standing
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.