Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Infrastructure / Quiet Enclosure

micro data center mdc 120v floor 21u MDK1F21UPX00001

EdgeReady™ Micro Data Center, 21U, Quiet, 3 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Quiet Enclosure
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 24U
  • Usable Rack Space: 21U
micro data center mdc 120v floor 15u MDK1F15UPX00001

EdgeReady™ Micro Data Center - 15U, Quiet, 1.5 kVA UPS, Network Management and PDU, 120V Kit

  • Type: Quiet Enclosure
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
micro data center mdc 120v floor 21u MDA1F21UPX00001

EdgeReady™ Micro Data Center, 21U, Quiet, 3 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

  • Type: Quiet Enclosure
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 24U
  • Usable Rack Space: 21U
micro data center mdc 120v floor 15u MDA1F15UPX00001

EdgeReady™ Micro Data Center - 15U, Quiet, 1.5 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

  • Type: Quiet Enclosure
  • UPS Type: Line-Interactive
  • PDU Type: Metered
  • Cooling Type: Passive
  • Input Voltage: 120V AC
  • Rack Height: 18U
  • Usable Rack Space: 15U
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.