Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


APS1012SW

1000W PowerVerter APS 12VDC 120V Inverter/Charger with Pure Sine-Wave Output, Hardwired

More Info
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 120A at 12VDC. AC INPUT: 15 amps at 120VAC with full inverter and charger load.
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity). For automotive applications, professional hardwire installation with 225A minimum battery system fusing is recommended.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Pure Sine Wave Output
Yes
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output. INVERTER POWER (AC): Maintains sine wave output voltage of 120-150VAC (+/-5%). DC CHARGER OUTPUT (See battery recharge rate section)
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Charge
Includes 4/40 amp DC charging system with selectable profiles for vented wet cell and sealed gel cell batteries.
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of front panel LED's display inverter status, charger status, as well as battery voltage status
Switches
The inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RJ485 interface (APSRMSW sold separately)
Audible Alarm
Audible status indicators
PHYSICAL
Material of Construction
Powder-Coated Steel
Cooling Method
Fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.250 x 9.000 x 18.000
Unit Weight (lbs.)
35.5
 
ENVIRONMENTAL
Relative Humidity
0-95% non-condensing
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
LINE / BATTERY TRANSFER
 
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
VOLTAGE REGULATION
 
 
COMMUNICATIONS
 
APSX1012SW

1000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

More Info
INPUT
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 200A minimum battery system fusing is recommended.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
220-240
Voltage Compatibility (VDC)
12
Nominal Input Voltage Description
170-264V +/- 3%
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Pure Sine Wave Output
Yes
Nominal Output Voltage(s) Supported
230V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output Voltage Regulation
Nominal 230v +/- 5%
Output Frequency Regulation
50/60 Hz (+/- 0.5 Hz)
Overload Protection
Includes 7A input breaker dedicated to the charging system and 7A output breaker for AC output loads
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Charge
Includes selectable 4 / 40A DC charging system.
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of front panel LED's display inverter status, charger status, as well as battery voltage status
Switches
The inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RS485 interface (APSRMSW sold separately)
Audible Alarm
Audible status indicators 10.5V (low battery)/21V start alarm
PHYSICAL
Material of Construction
Powder-Coated Steel
Cooling Method
Fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.250 x 9.000 x 18.000
Unit Weight (lbs.)
31.5
Receptacle Color
Gray
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16 ms. maximum
Low Voltage Transfer to Battery Power
170 VAC (+/- 3%) DEFAULT OR 190V +/-3% (user-selectable)
High Voltage Transfer to Battery Power
264 VAC +/- 3%
FEATURES & SPECIFICATIONS
Load Sensing
100W
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
VOLTAGE REGULATION
 
 
COMMUNICATIONS
 
APSX2012SW

2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
230V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
230
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Pure Sine Wave Output
Yes
Nominal Output Voltage(s) Supported
230V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
2000
Peak Output Capacity (Watts)
4000
Output Voltage Regulation
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation
50 Hz (+/- 0.3 Hz)
Overload Protection
Includes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Charge
Selectable 6 / 60A
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional), BP260
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Display inverter status, charger status as well as bettery voltage status
Switches
The inverter provides an RJ-45 port for optional APSRMSW retmote control. RJ-45 port operates with standard RS-485 interface (APSRMSW sold separately)
Audible Alarm
Audible Status indicators (see manual)
PHYSICAL
Material of Construction
Powder-Coated Steel
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.500 x 9.000 x 22.500
Unit Weight (lbs.)
51.16
Receptacle Color
Gray
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
FEATURES & SPECIFICATIONS
Load Sensing
150W ~ 220W
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
Product Certifications
IEC/EN 62040
VOLTAGE REGULATION
Brownout Correction
Brownout transfer point - 170V (+/- 3%)
Severe Brownout Correction
Brownout reset point - 180V (+/- 3%)
COMMUNICATIONS
 
APSX4048SW

4000W APS X Series 48VDC 220/230/240V Inverter/Charger with Pure Sine-Wave Output, ATS, Hardwired

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
 
Recommended Electrical Service
DC INPUT: Requires 48VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
Voltage Compatibility (VAC)
220; 230; 240
Voltage Compatibility (VDC)
48
 
Maximum Input Amps
120
OUTPUT
Frequency Compatibility
50 / 60 Hz
Pure Sine Wave Output
Yes
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
4000
Peak Output Capacity (Watts)
8000
Output Voltage Regulation
LINE POWER (AC): Maintains nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output of +/-2%
Output Frequency Regulation
50/60 Hz (+/- 0.5 Hz)
 
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
48
Battery Charge
Selectable 1 / 70A charge rate
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
LCD display offers continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
5 memebrane switches allow user to operate and configure unit operation.
 
PHYSICAL
Material of Construction
Metal
Cooling Method
Fan
 
Unit Dimensions (hwd / in.)
9.000 x 7.250 x 22.500
Unit Weight (lbs.)
57
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
20 millisecond (full cycle) / 10 millisecond (half-cycle)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops 10 to 80V AC (user adjustable). See manual
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases 10 to 40V AC (user adjustable). See manual
FEATURES & SPECIFICATIONS
 
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
VOLTAGE REGULATION
 
 
COMMUNICATIONS
Network Monitoring Port
ASNET (RJ45) ports provide RS-485 (MODBUS) communication for remote monitoring and management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.