Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
HD15 (MALE)
 
VIDEO
Max Supported Video Resolution
2048 x 1536 @ 60Hz
Max. Distance (Between any 2 Units)
246 ft. (75m)
Max Number of Ports (Entire Chain)
32
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
9V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
5.2
Product Length (ft.)
0.43
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.8
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Connector Plating
Nickel
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
1.700 x 5.200 x 3.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.00
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
6.1 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
210
EDID Compatible
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
MST Support
No
Driver Required
No
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
 
 
CUSTOM
 
B119-4X1-MV

4x1 HDMI Multi-viewer with Remote Control - 1080p @ 60 Hz (HDMI 4xF/1xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
HDMI
 
Device Compatibility
Monitor/HDTV
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
 
 
HDR Support
Yes
3D Video Supported
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 200; 208; 220; 230; 240
 
 
 
 
POWER
Power Source Type
AC Adapter
 
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
 
Input x Output
4 x 1
Daisy-chainable / Cascadable
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power (Red), (x4) HDMI Input (Blue)
PHYSICAL
Color
Black
Material of Construction
Steel Alloy
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
5.850 x 4.070 x 0.840
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
Rackmountable
No
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
34.12 BTU/Hr
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
MST Support
No
Driver Required
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
1.2
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
AUDIO
Audio Specification
PCM
 
 
 
 
CUSTOM
Batteries included with Remote Control
Yes
TAA B127A-002-BH

2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
Cat6; HDMI; POC
Host Connector
HDMI (FEMALE)
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
 
HDR Support
Yes
3D Video Supported
Yes
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz

Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Maximum Distance with Booster
400
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Receiver - Number of Video Outputs
2
Signal Range (ft)
230
Signal Range (m)
70
Range Extension using other Tripp Lite product
230 or 400 ft.
Extended Mode
Yes
Extended Mode Details

x2 RJ45 Ports (4K/60 Hz). When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.

Mirror Mode
Yes
Mirror Mode Details

x2 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.
  • When using a DVR/DVD/Blu-Ray player both displays will be mirrored.
Other Tripp Lite product used to extend range

B127A-010-H or B127A-110-BH

Max Supported Color Depth
36-bit Deep Color
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
Bus Powered
No
Power Source
Transmitter end only (Included)
POWER
Power Source Type
AC Adapter
 
 
 
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (1x Green) = Splitter unit is receiving power from external power supply; RJ45 Ports (x2 Green) = Port is connected to a receiver and powering the receiver unit, (x2 Orange) = Port is transmitting video to connected receiver
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
Rackmountable
Yes
Included Mounting Accessories
(2) Brackets, (4) Screws
Number of Displays
2
Form Factor/Mounting Options
Box
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (lbs.)
0.55
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
MST Support
No
Driver Required
No
 
HDCP Specification
1.4; 2.2
All-in-One Kit
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
AUDIO
Audio Specification
True uncompressed 7.1 Channel digital audio
Audio Ports
(2) RJ45 (FEMALE)
Audio Ports Details

Outputs support passthrough audio formats including LPCM2.0/5.1/7.1

Audio Input
HDMI
Audio Output
HDMI
CUSTOM
 
TAA B127A-004-BH

4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
Cat6; HDMI; POC; Stereo Audio
Host Connector
HDMI (FEMALE)
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Projector; Tablet; Video Game System
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
 
HDR Support
Yes
3D Video Supported
Yes
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
Video Ports
HDMI (FEMALE); (4) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
 
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
 
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
 
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
 
Signal Range (ft)
230
 
 
Extended Mode
Yes
Extended Mode Details

x4 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining 3 displays will be mirrored.
  • When using a DVR/DVD/Blu-Ray player all four displays will be mirrored.
Mirror Mode
Yes
Mirror Mode Details

x4 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining 3 displays will be mirrored.
  • When using a DVR/DVD/Blu-Ray player all four displays will be mirrored.
 
Max Supported Color Depth
36-bit Deep Color
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Transmitter - Local Display Output
HDMI
 
 
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
 
 
 
 
Power Over Cable (PoC) Support
Yes
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Input x Output
1 x 4
Daisy-chainable / Cascadable
No
 
Side B - Connector 2
(4) RJ45 (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Splitter Unit: x4 RJ45 Ports (x4 Green = Power, x4 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Unit Packaging Type
Box
Unit Weight (lbs.)
1.43
Rackmountable
Yes
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
 
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
MST Support
No
Driver Required
No
 
HDCP Specification
1.4; 2.2
 
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
Recommended Category Cable
24AWG Solid Wire Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
AUDIO
Audio Specification
True uncompressed 7.1 Channel digital audio
 
 
 
 
CUSTOM
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.