Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-002

2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
HDMI; Cat5/5e; Cat6
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
3.5mm
Audio Specification
Stereo Audio
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
2
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.19
Housing
Metal
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; TUV; PSE; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B126-004

4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
HDMI; Cat5/5e; Cat6
Host Connector
HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
Max. Distance (Between any 2 Units)
16 ft. (5m)
Max Number of Ports (Entire Chain)
12
Transmitter - Local Display Output
HDMI
 
 
 
 
 
 
AUDIO
Audio Input
3.5mm
Audio Specification
Stereo Audio
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
(4) RJ45 (FEMALE)
Input x Output
1 x 4
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Units
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
4
Optional Mounting Accessory Notes
Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket. Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 .
Form Factor/Mounting Options
Box; Wall-mount; Rackmount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2
Housing
Metal
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisy chainable
TAA B126-110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Transceiver
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
 
Transmitter - Number of Video Outputs
1
 
Recommended Cabling
N202-Series Cat6 Patch Cable
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
Max. Distance (Between any 2 Units)
125 ft.
Max Number of Ports (Entire Chain)
4
 
Max 720P Range (ft)
175
Max 1080P Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
 
AUDIO
Audio Input
HDMI
Audio Specification
Stereo Audio
Audio Output
HDMI
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 4 Units
Side B - Connector 2
RJ45 (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
 
 
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Form Factor/Mounting Options
Box; Wall-mount
 
Unit Dimensions (hwd / in.)
1.100 x 4.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2
Housing
Metal
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1024 x 768 Range (ft)
175
Max 480P Range (ft)
175
Max 1440 x 900 Range (ft)
175
Max 1080i Range (ft)
175
Max 480i Range (ft)
175
Max 640 x 480 Range (ft)
175
Max 800 x 600 Range (ft)
175
Max 1600 x 1200 Range (ft)
175
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/6
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable and Cascadeable
TAA B126-1A0

HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
 
 
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
 
 
 
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
 
AUDIO
 
Audio Specification
Stereo Audio
Audio Output
HDMI
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Receiver end only (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
 
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.19
Housing
Metal
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.