Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-1A1SR

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver, 4K, Serial and IR Control, Up to 328 ft. (100 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; IR; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Max 1920 x 1200 Range (ft)
328
Max 2560 x 1600 Range (ft)
328
Max 3840 x 2160 (4K@30Hz) Range (ft)
328
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
N202-Series Cat6 Patch Cable
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
328
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
(3) 3.5MM (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(3) 3.5MM (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.1 x 4.5 x 2.5
Receiver Unit Weight (kg)
0.39
Receiver Unit Weight (lbs.)
0.85
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.1 x 4.5 x 2.5
Transmitter Unit Weight (kg)
0.39
Transmitter Unit Weight (lbs.)
0.85
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
328
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
B126-1D10-TXH

10 x 1 Wireless HDMI Extender Transmitter - 1080p, 50 ft.

More Info
Check Prices
OVERVIEW
Product Type
Transmitter
Technology
HDMI; Wireless
VIDEO
Max Supported Video Resolution
1920 x 1080 @60Hz
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
150
 
 
 
 
 
 
 
AUDIO
 
 
Audio Specification
PCM
INPUT
 
 
 
 
 
Bus Powered
Yes
Voltage Compatibility (VDC)
5 VDC
 
POWER
Power Source Type
USB
 
 
Power Over Cable (PoC) Support
No
 
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
 
 
Side B - Connector 1
MICRO-USB B (FEMALE)
 
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Signal (Red), Power (Blue)
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
 
 
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.530 x 3.490 x 0.600
Unit Packaging Type
Box
 
Unit Weight (lbs.)
0.04
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
50
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
 
USB Extension Support
No
Latency
200ms
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.2
Driver Required
No
 
Wireless Transmission Distance
50ft
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton
DIN Mountable
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B127-008-D

8-Port DisplayPort to HDMI over Cat6 Splitter/Extender, Transmitter for Video/Audio, PoC, 4K 60 Hz, 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Transmitter
Technology
DisplayPort; HDMI; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
8
 
 
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Transmitter - Local Display Output
HDMI
 
 
 
 
 
AUDIO
Audio Input
Displayport
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
 
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
DISPLAYPORT (FEMALE)
 
Side B - Connector 1
(8) RJ45 (FEMALE)
 
 
Daisy-chainable / Cascadable
No
 
 
Number of Ports
8
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Tx: x1 Green (Power); x10 Orange (Local, 1-8 Output, Input); Tx RJ45 Port: x8 Green (Connected), x8 Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
8
 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.970
Unit Packaging Type
Box
Housing
Metal
Unit Weight (lbs.)
1.43
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
Transmission Distance
3840 x 2160 (4K) @ 60 Hz, 4:4:4 = 125 ft (40 m); 3840 x 2160 (4K) @ 30Hz = 150 ft. (45 m); 1080p @ 60Hz = 200 ft (60 m)
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
 
DIN Mountable
No
Displayport Specification
1.2a
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Yes
TAA B127-008-H

8-Port HDMI over Cat6 Splitter/Extender, Transmitter for Video/Audio, 4K 60 Hz, PoC, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Transmitter
Technology
HDMI; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
8
 
 
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Transmitter - Local Display Output
HDMI
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
 
 
AUDIO
Audio Input
HDMI
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
 
 
 
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE)
 
 
Side B - Connector 1
(8) RJ45 (FEMALE)
 
 
Daisy-chainable / Cascadable
No
 
 
Number of Ports
8
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Tx: x1 Green (Power); x10 Orange (Local, 1-8 Output, Input); Tx RJ45 Port: x8 Green (Connected), x8 Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
8
 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.970
Unit Packaging Type
Box
Housing
Metal
Unit Weight (lbs.)
1.43
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% TO 85% RH, NON-CONDENSING
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
Transmission Distance
3840 x 2160 (4K) @ 60 Hz, 4:4:4 HDR = 125 ft (40 m); 3840 x 2160 (4K) @ 30Hz = 150 ft. (45 m); 1080p @ 60Hz = 200 ft (60 m)
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
 
DIN Mountable
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.