Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


BP288VEBP

+/-144VDC External Battery Pack for Tripp Lite 208V SUT-Series UPS

More Info
Where To Buy
3-Phase
Multiple battery packs can be daisy-chained to the UPS for extended runtime
Yes
+/- 144VDC
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
 
Steel
Tower
23.5 x 30.08 x 33.58
771.62
1-year limited warranty
BP288VEBPNB

UPS Battery Backup Replacement for Tripp Lite 208V SUT-Series UPS - Batteries Not Included, +/-144VDC

More Info
Check Prices
3-Phase
Multiple battery packs can be daisy-chained to the UPS for extended runtime
Yes
+/- 144VDC
Hardwire (contractor supplies external battery pack wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
Requires a quantity of 96 user-supplied internal batteries (CSB model UPS12580 or equal); All internal battery wiring and mounting hardware included
Steel
Tower
23.5 x 30.08 x 33.58
178.57
1-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.