Part Number: BP288VEBPNB
BP288VEBPNB has been retired. A substitute product may be available in the following Eaton 3-phase UPS product families:
- Eaton 9355 UPS (USA and Canada)
- Eaton 9355 UPS (Mexico and Latin America)
An Owner's Manual and other information for the BP288VEBPNB is available on the product support page.
Features
System Requirements
- Tripp Lite SUT20K, SUT30K, SUT40K, SUT60K or other UPS system specifying compatibility with this external battery pack
- 12V 9Ah sealed valve-regulated lead-acid batteries (VRLA) with F1-type terminals
Package Includes
- BP288VEBPNB UPS Battery Backup Replacement for Tripp Lite 208V SUT-Series UPS
- (24) Battery cartridge kits
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332213280 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 144VDC |
UPS Connection | Hardwire (contractor supplies external battery pack wiring - see Owner's Manual for gauge recommendations and complete installation instructions) |
Internal Battery Details | Requires a quantity of 96 user-supplied internal batteries (CSB model UPS12580 or equal); All internal battery wiring and mounting hardware included |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 30.12 x 26.77 x 37.40 |
Shipping Weight (lbs.) | 202.83 |
Unit Dimensions (hwd / in.) | 23.500 x 30.080 x 33.580 |
Unit Weight (lbs.) | 178.57 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images