Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


MDA1F38UPX00000

EdgeReady™ Micro Data Center - 38U, 6 kVA UPS, Network Management and PDU, 208/240V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 240V AC
Input Plug Type
NEMA L6-30P
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(2) L6-20R; (24) C13; (6) C19
BATTERY
Runtime Full Load (min.)
2 min.
Runtime Half Load (min.)
8.5 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
6
Output Power Capacity (Amps)
24
Output Power Capacity (kW)
5.4
Site Power Required
208/240V, 30A, 50/60 Hz
Site Outlet Required
NEMA L6-30R
 
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
38U
Usable Weight Capacity (lbs.)
2588
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
412
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA3F34UPX00000

EdgeReady™ Micro Data Center - 34U, (2) 6 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V or 230V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Plug Type
Hard-wire
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(64) C13; (18) C19
BATTERY
Runtime Full Load (min.)
2 min.
Runtime Half Load (min.)
8.5 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
6
Output Power Capacity (Amps)
26
Output Power Capacity (kW)
5.4
Site Power Required
(2) 208/240V, 30A or 230V, 32A, 50/60 Hz (2 Separate Circuits)
Site Outlet Required
(2) Hardwire (208/240V 30A L1-L2-G or 230V 32A L-N-G)
N+N Redundancy
Yes
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
34U
Usable Weight Capacity (lbs.)
2462
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
538
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
N+N Redundancy; On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA3F38UPX00000

EdgeReady™ Micro Data Center - 38U, 6 kVA UPS, Network Management and Dual PDUs, 208/240V or 230V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Plug Type
Hard-wire
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(64) C13; (14) C19
BATTERY
Runtime Full Load (min.)
2 min.
Runtime Half Load (min.)
8.5 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
6
Output Power Capacity (Amps)
26
Output Power Capacity (kW)
5.4
Site Power Required
208/240V, 30A or 230V, 32A, 50/60 Hz
Site Outlet Required
Hardwire (208/240V 30A L1-L2-G or 230V 32A L-N-G)
 
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
38U
Usable Weight Capacity (lbs.)
2584
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
416
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDK1F34UPX00000

EdgeReady™ Micro Data Center - 34U, (2) 6 kVA UPS Systems (N+N), Network Management and Dual PDUs, 208/240V Kit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 240V AC
Input Plug Type
NEMA L6-30P
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(4) L6-20R; (48) C13; (12) C19
BATTERY
Runtime Full Load (min.)
2 min.
Runtime Half Load (min.)
8.5 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
6
Output Power Capacity (Amps)
24
Output Power Capacity (kW)
5.4
Site Power Required
(2) 208/240V, 30A, 50/60 Hz (2 Separate Circuits)
Site Outlet Required
(2) NEMA L6-30R
N+N Redundancy
Yes
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
34U
Usable Weight Capacity (lbs.)
2457
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
543
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
N+N Redundancy; On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.