Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N48212M12X2

40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female )

More Info
Check Prices
Multimode; MTP/MPO
12
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Lifetime limited warranty
 
 
 
 
 
N4822M12LC12

40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

More Info
Check Prices
Multimode; MTP/MPO
12
12-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
Black
1.2 x 3.5 x 4.7
0.55
 
 
N4823M8LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity

More Info
Check Prices
Multimode; MTP/MPO
12
8-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
 
 
 
 
 
N4826M126M12

40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )

More Info
Check Prices
Multimode; MTP/MPO
6
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Lifetime limited warranty
Black
1.2 x 3.5 x 0.9
0.18
 
 
N48412M12

40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )

More Info
Check Prices
MTP/MPO
12
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
Lifetime limited warranty
Black
1.4 x 4.4 x 0.8
0.3
-4 to 122 F (-20 to 50 C)
RoHS, REACH
N4842M12LC12

40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex

More Info
Check Prices
Multimode; MTP/MPO
12
12-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
Black
1.4 x 4.4 x 3.8
0.7
-4 to 122 F (-20 to 50 C)
RoHS, REACH
N4843M8LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity

More Info
Check Prices
Multimode; MTP/MPO
12
8-STRAND MTP (MALE)
LC DUPLEX (FEMALE)
Lifetime limited warranty
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.