Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N492WM2BK

Wall-Mount Fiber Optic Distribution Enclosure, 2-Panel Capacity

More Info
Check Prices
Multimode; Singlemode
Black
4.7 x 12.3 x 6.5
 
-40 to 60 C (-40 to 140 F)
 
 
 
 
Lifetime limited warranty
N49206DSC

High-Density Fiber Adapter Panel (MMF/SMF), 6 SC Duplex Connectors, Black

More Info
Check Prices
Multimode; Singlemode
Black
1.2 x 5.1 x 1.2
-40 to 140 F (-40 to 60 C)
 
6
SC DUPLEX (FEMALE)
SC DUPLEX (FEMALE)
RoHS, REACH
Lifetime limited warranty
N49208DLC

High-Density Fiber Adapter Panel (MMF/SMF), 8 LC Duplex Connectors, Black

More Info
Check Prices
Multimode; Singlemode
Black
1.2 x 5.1 x 1.2
-40 to 140 F (-40 to 60 C)
 
8
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
RoHS, REACH
Lifetime limited warranty
N49208SST

High-Density Fiber Adapter Panel (MMF/SMF), 8 ST Simplex Connectors, Black

More Info
Check Prices
Multimode; Singlemode
Black
1.2 x 5.1 x 1.2
-40 to 140 F (-40 to 60 C)
 
8
ST (FEMALE)
ST (FEMALE)
RoHS, REACH
Lifetime limited warranty
N492WM4BK

Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity

More Info
Check Prices
Multimode; Singlemode
Black
11.4 x 14.3 x 4.2
 
-40 to 60 C (-40 to 140 F)
 
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.