Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


P011006

Computer Power Cord, NEMA L6-20P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black

More Info
Check Prices
North America
Heavy-Duty C13 to L6-20P Power Cable
15
6
250
Black
3
SJT
14
NEMA L6-20P
IEC-320-C13
No
Yes
Lifetime limited warranty
P0390012

Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy Duty - 20A, 250V, 10 AWG, 1 ft., Black

More Info
Check Prices
North America
 
20
1
250
Black
3
SJT
10
NEMA L6-20P
(2) NEMA L6-20R
Yes
Yes
Lifetime limited warranty
P040010

Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 10 ft., Black

More Info
Check Prices
North America
 
20
10
250
Black
3
SJT
12
NEMA L6-20P
IEC-320-C19
Yes
Yes
Lifetime limited warranty
P0410012

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

More Info
Check Prices
North America
 
30
1
250
Black
3
SJT
10
NEMA L6-30P
(2) NEMA L6-30R
Yes
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.