Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P126-000

DVI to VGA Video Adapter (DVI-I to HD15 F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Device Compatibility
Computer
Technology
DVI; VGA/SVGA
CONNECTIONS
Side A - Connector 1
DVI-I (FEMALE)
Side B - Connector 1
HD15 (MALE)
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.07
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
EN 55035
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
 
ENVIRONMENTAL
 
 
 
 
P116-000-HDSC1

VGA with Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
 
Technology
HDMI; Stereo Audio; VGA/SVGA
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
 
PHYSICAL
Color
White
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.1
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
P116-000-HDSC2

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
 
Technology
HDMI; Stereo Audio; VGA/SVGA
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side A - Connector 2
(2) RCA (FEMALE)
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
1.000 x 3.500 x 2.800
Unit Weight (lbs.)
0.3
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
TAA P131-06N

HDMI to VGA with Audio Converter Cable Adapter for Ultrabook/Laptop/Desktop PC, (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
 
Technology
HDMI; Stereo Audio; VGA/SVGA
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
Side B - Connector 2
3.5MM (FEMALE)
PHYSICAL
Color
Black
 
 
 
Cable Jacket Color
Black
Cable Length (in.)
6
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.