Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P116-000-HDSC2

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
(2) RCA (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.000 x 3.500 x 2.800
Unit Weight (lbs.)
0.3
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
 
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
P130-000-AUDIO2

4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP 2.2, 4K 60 Hz

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; Stereo Audio; Toslink/SPDIF
POWER
 
Power Consumption (Watts)
2.00
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
TOSLINK (MALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
RCA (FEMALE)
Contact Plating
Gold
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
2.760 x 2.360 x 0.790
Unit Weight (lbs.)
0.31
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 TO 90% RH, Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
External Power Supply Certifications
BS; GS; TUV; UL
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit True Color
HDR Support
No
3D Video Supported
Yes
DisplayPort Alt Mode
No
 
 
 
 
 
 
 
 
AUDIO
Audio Ports
3.5MM (FEMALE); RCA (FEMALE); TOSLINK (FEMALE)
Audio Ports Details

Toggle switch between 2-Channel Stereo Audio (Supported regardless of source device), Multi-Channel Audio up to 5.1 Surround Sound (Source device must support 5.1 via SPDIF) and Auto (Bypass any audio format that the source device supports) 

Audio Specification
Uncompressed Audio (Like LPCM), Compressed Audio (Like DTS Digital, Dolby Digital)
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
HDCP Specification
1.4; 2.2
Driver Required
No
DIN Mountable
No
 
 
INPUT
 
 
 
TAA P131-06N-MINI

Mini HDMI to VGA Adapter Video Converter, (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; VGA/SVGA
POWER
 
 
CONNECTIONS
Side A - Connector 1
MINI HDMI (MALE)
 
Side B - Connector 1
HD15 (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black
 
 
Cable Length (in.)
6
 
 
 
ENVIRONMENTAL
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
 
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
P136-000-1-BP

DisplayPort to HDMI Adapter Video Converter (M/F), 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
POWER
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
Contact Plating
Gold
Connector Plating
Gold
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
2.310 x 0.550 x 0.890
Unit Weight (lbs.)
0.09
 
Material of Construction
PCB
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
Max Supported Color Depth
36-bit Deep Color
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
 
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
HDCP Specification
1.3
Driver Required
No
 
Displayport Specification
1.1a
 
INPUT
Product Length (in.)
2.31
Product Length (ft.)
0.19
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.