Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P164-000

HDMI Coupler (F/F)

More Info
Check Prices
HDMI
 
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
 
Lifetime limited warranty
 
P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (F/F)

More Info
Check Prices
HDMI
Wall Plate
White
 
HDMI (FEMALE)
HDMI (FEMALE)
 
Lifetime limited warranty
 
P164-000-KPA-BK

HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
HDMI
 
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
 
Lifetime limited warranty
 
P164-000-KP-BK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
HDMI
 
Black
0.58 x 0.64 x 1.14
HDMI (FEMALE)
HDMI (FEMALE)
 
Lifetime limited warranty
3840 x 2160 (4K @ 60Hz)
P142-000-UP

HDMI Right Angle Up Adapter/Coupler (M/F), 4K @ 60Hz

More Info
Check Prices
HDMI
 
Black
 
HDMI (FEMALE)
HDMI (MALE)
RoHS, REACH
Lifetime limited warranty
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.