Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P169-001-KPA-BK

Mini DisplayPort to DisplayPort Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft. (0.3 m)

More Info
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 1
MINI DISPLAYPORT (FEMALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
P162-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Gold
Angled Connector
Yes
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
Unit Dimensions (hwd / in.)
0.220 x 12.000 x 0.220
FEATURES & SPECIFICATIONS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P164-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P569-001-FF-APM

High-Speed HDMI Cable with Ethernet, Digital Video with Audio (F/F), Panel Mount, 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE) - PANEL MOUNT
Side B - Connector 1
HDMI (FEMALE)
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
FEATURES & SPECIFICATIONS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.