Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P944-06I

15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6-in. (15.24 cm)

More Info
Check Prices
SATA/eSATA
Global
Black; Red; Yellow
 
 
0.5
6
0
Null
15 PIN SATA POWER (FEMALE)
4 PIN (MALE)
ROHS
Lifetime limited warranty
0
No
No
P947-06N-2P15

15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6-in. (15.24 cm)

More Info
Check Prices
SATA/eSATA
Global
Black; Red; Yellow
 
 
0.5
6
0
Null
15 PIN SATA POWER (MALE)
(2) 15 PIN SATA POWER (FEMALE)
Tested to
Lifetime limited warranty
1.5
No
No
P940-08I

Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)

More Info
Check Prices
SATA/eSATA
 
Red
2.4/8.0mm
26
0.7
8
 
 
7 PIN SATA (MALE)
7 PIN SATA (MALE)
ROHS
Lifetime limited warranty
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.