Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


PCI-D9-02

2-Port DB9 (RS-232) Serial PCI Card with 16550 UART, Full Profile

More Info
Check Prices
Serial (RS232)
Red
0
2
2-year limited warranty
PCI-D9-02-LP

2-Port DB9 (RS-232) Serial PCI Card with 16550 UART, Low Profile

More Info
Check Prices
Serial (RS232)
Red
0
2
2-year limited warranty
PCE-D9-04-CBL

4-Port DB9 (RS-232) Serial PCI Express (PCIe) Card with Breakout Cable, Full Profile

More Info
Check Prices
Serial (RS232)
Green
0
4
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.