Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


PDU2430

2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount

Basic
50 / 60 Hz
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 12A max per breakered load bank; 12A max per outlet
(24) 5-15R
100; 120; 127
2 15A breakers protect 12 outlets each
 
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
15
 
No power switch
 
 
 
 
 
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Metal
7.5
Distance between Front outlets = 30.2mm; Distance between Rear outlets = 30.2mm
Horizontal (1U)
3.00 x 10.90 x 20.30
7.50
1.75 x 17.5 x 4.5
7.4
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Back panel grounding lug
Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada)
5-year limited warranty
 
PDUMH30

2.9kW Single-Phase Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15ft Cord, 1U Rack-Mount

Metered
50 / 60 Hz
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
(12) 5-15/20R
100; 120; 127
Two 20A breakers protect 6 outlets each
 
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
15
 
n/a
Two digit current meter reports PDU input current in amps
 
 
 
 
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Metal
11.5
Distance between outlets = 30.20mm; Distance between Bank 1 and Bank 2 = 41.45mm
Horizontal (1U)
11.00 x 3.20 x 20.20
6.10
1.75 x 17.5 x 6.5
7
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
2-year limited warranty
 
PDUMH30AT

2.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

Auto-Transfer Switch; Metered
50 / 60 Hz
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet
(24) 5-15/20R; (1) L5-30R
100; 120; 127
2 20A output breakers protect 12 5-15/20R outlets each
 
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
(2) NEMA L5-30P
Single-Phase
10
Set of two inputs connect to separate PRIMARY and SECONDARY power sources
ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary)
Digital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level and input voltage on primary and secondary input lines
2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage
 
 
 
2U rackmount
Metal
16.9
 
Horizontal (2U)
8.07 x 20.47 x 17.13
17.55
3.41 x 17.32 x 11.89
13.71
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
2-year limited warranty
n/a
PDUMV30

2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10ft Cord, 0U Vertical

Metered
50 / 60 Hz
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
(24) 5-15/20R
100; 120; 127
Two 20A breakers protect 12 outlets each
 
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
10
 
n/a
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (20A max) and Bank 2 (20A max) outlets
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 20A loading bank.
 
 
 
0u vertical installation in equipment racks, plus under-counter and wallmount
Aluminum
 
 
Vertical (0U)
5.00 x 3.00 x 65.00
11.00
63.75 x 2.25 x 3.75
8
-30°C to +50°C (-22°F to +122°F)
0-95% non-condensing
 
 
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico)
2-year limited warranty
 
PDUMNH30

2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. Cord, 2U Rack-Mount, TAA

Monitored
50 / 60 Hz
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
(16) 5-15/20R
100; 120; 127
Two 20A breakers protect 8 outlets each
n/a
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
10
 
Toggle switch prompts local display of power consumption in three segments (1) Breakered load bank 1, (2) Breakered load bank 2, (3) Breakered banks 1&2 combined
Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 current level is reported when the Bank 1 LED is on; Bank 2 current level is reported when the Bank 2 LED is on; Total output of both banks is reported when both LEDs are on
 
 
 
 
Metal
17.5
 
Horizontal (2U)
8.00 x 21.00 x 17.00
16.90
3.5 x 17.5 x 12.5
13.8
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950-1 (USA, Canada), FCC Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMH30ATNET

2.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

Auto-Transfer Switch; Switched
50 / 60 Hz
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet
(24) 5-15/20R; (1) L5-30R
100; 120; 127
Two 20A output breakers protect 12 5-15/20R outlets each
25 individually controllable outlets
100; 120; 127
30A 120V
30.0
Agency de-rated to 24A continuous
(2) NEMA L5-30P
Single-Phase
10
Set of two inputs connect to separate PRIMARY and SECONDARY power sources
ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output, input voltage (primary, secondary) and *temperature / *humidity data (*with optional  ENVIROSENSE  sensor)
Digital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level, input voltage on primary and secondary lines and *temperature / *humidity data (*with optional EnviroSense2 sensor)
25 LEDs display power on/off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection and 3 additional LEDs to label the displayed numeric value as Amps, kW or Voltage
+/-1%
+/-1%
+/-1%
2U rackmount
Metal
16.9
 
Horizontal (2U)
7.70 x 16.70 x 19.70
19.50
3.4 x 17.3 x 11.9
15.30
-30°C to +50°C (-22°F to +122°F)
5 to 95% (non-condensing)
0-10,000
0-3000
Grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
2-year limited warranty
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMH30NET

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA

Switched
50 / 60 Hz
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
(16) 5-20R
100; 120; 127
Two 20A breakers protect 8 outlets each
Each outlet is individually controllable via remote interface
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
10
 
Toggle switch advances the digitial display to report output current on Bank 1, Bank 2 or Banks 1&2 combined;  WEBCARDLX : Recessed reset switch to reboot or reset network card to factory defaults
Digital current display with toggle switch reports output load level in 3 segments (Bank 1: Outlets #1-8, Bank 2: Outlets #9-16, Bank 3: All outlets combined)
16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Bank 1&2 combined); WEBCARDLX: Link/Activity LED (Yellow), Network Speed (Green), LX operational status LED (Green))
 
 
 
2U rackmount. Includes 2U mounting accessories for 4 post and 2 post rack installation
Metal
17.5
 
Horizontal (2U)
7.80 x 16.80 x 19.80
17.30
3.5 x 17.5 x 12.5
13.8
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
 
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.