Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRSEHOOD

SmartRack Service Entrance Hood for Rack Cabinets, Black

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
6.670 x 9.480 x 4.880
Unit Weight (lbs.)
2.50
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
 
 
SRVRTBAR

SmartRack 42U Vertical Cable Management Bars

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
76.000 x 4.625 x 1.625
Unit Weight (lbs.)
7
Cable Jacket Color
Black
Cable Manager Form Factor
Vertical
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.