Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


SRXCOOL12K

Portable AC Unit for Server Rooms - 12,000 BTU, 230V

More Info
Check Prices
 
220V AC; 230V AC; 240V AC
Schuko CEE7
50 HZ
6
Active
Evaporator = 329 CFM / Condenser = 311 CFM
50 sq. m (500 sq. ft.)
Touch sensitive control panel with multiple LEDs and numerical temperature readout
Black
Tower
ABS
30.63 x 11.81 x 19.88
73.9
12,000 BTU / 3.5 kW
2.5 liters / hour
Rotary
R410a (Environmentally friendly, Non ozone depleting)
22 oz.
7-10A
57dB
71 inches
118 inches
5.16 inches
Tested to CE; RoHS
 
 
 
 
 
1-year limited warranty
SRXCOOL12KA

Portable AC Unit for Server Rooms - 12,000 BTU, 230V, 50 Hz, Australian Plug

More Info
Check Prices
 
220V AC; 230V AC; 240V AC
IEC Type I
50 HZ
6
Active
Evaporator = 560 l/s / Condenser = 530 l/s
50 sq. m (500 sq. ft.)
Touch sensitive control panel with multiple LEDs and numerical temperature readout
Black
Tower
ABS
30.63 x 11.81 x 19.88
73.9
12,000 BTU / 3.5 kW
2.5 liters / hour
Rotary
R410a (Environmentally friendly, Non ozone depleting)
22 oz.
7-10A
57dB
1.8 meters
3.0 meters
13.1 cm
Tested to CE; RoHS
 
 
 
 
 
1-year limited warranty
SRXCOOL12KB

Portable AC Unit for Server Rooms - 12,000 BTU, 230V, British Plug

More Info
Check Prices
 
220V AC; 230V AC; 240V AC
British BS 1363
50 HZ
6
Active
Evaporator = 329 CFM / Condenser = 311 CFM
50 sq. m (500 sq. ft.)
Touch sensitive control panel with multiple LEDs and numerical temperature readout
Black
Tower
ABS
30.63 x 11.81 x 19.88
73.9
12,000 BTU / 3.5 kW
2.5 liters / hour
Rotary
R410a (Environmentally friendly, Non ozone depleting)
22 oz.
7-10A
65dB
71 inches
118 inches
5.16 inches
Tested to CE; RoHS
 
 
 
 
 
1-year limited warranty
SRCOOL12K

Portable AC Unit for Server Rooms - 12,000 BTU, 120V

More Info
Check Prices
1400 Watts Max
120V AC
NEMA 5-15P
60 HZ
6
Active
Evaporator = 329 CFM / Condenser = 311 CFM
500 sq. ft. (50 sq. m)
Touch sensitive control panel with multiple LEDs and numerical temperature readout
Black
Tower
ABS
30.63 x 11.81 x 19.88
73.9
12,000 BTU / 3.5 kW
2.5 liters/ hour
Rotary
R410a (Environmentally friendly, Non ozone depleting)
22 oz.
10.5A
57dB
71 inches
118 inches
5.16 inches
Tested to UL484; CSA, RoHS
2-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
1-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.