Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA U060-000-KP-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
Technology
USB 2.0 (High Speed)
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB A (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
U060-000-KP-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), White

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
Technology
USB 2.0 (High Speed)
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
White
Material of Construction
ABS
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
U060-000-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
Technology
USB 2.0 (High Speed)
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB A (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
U060-000-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), White

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
Technology
USB 2.0 (High Speed)
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
White
Material of Construction
ABS
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.