Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


U209000R

USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.

More Info
Check Prices
4.9
 
 
 
Black
 
 
 
 
 
1
USB A (MALE)
DB9 (MALE)
 
 
 
Serial (RS232); USB
 
 
 
3-year limited warranty
 
 
 
 
 
 
U209005COM

RS232 to USB Adapter Cable with COM Retention (USB-A to DB9 M/M), FTDI, 5 ft.

More Info
Check Prices
5
60
Yes
152
Black
VW-1
PCB & PVC
Box
0.15
 
0
USB A (MALE)
DB9 (MALE)
Nickel
Gold
 
Serial (RS232); USB
USB 2.0 (up to 480 Mbps)
Yes
Yes
3-year limited warranty
32 to 140 F (0 to 60 C)
-4 to 176 F ( -20 to 80 C)
0% to 80% RH, Non-Condensing
 
 
Tested to CE, FCC, RoHS, REACH, WEEE
U209005C

USB-C to RS232 (DB9) Serial Adapter Cable (M/M), 5 ft.

More Info
Check Prices
5
 
 
 
Black
 
 
 
 
 
 
USB C (MALE)
DB9 (MALE)
 
 
 
Serial (RS232); USB
 
 
 
3-year limited warranty
 
 
 
 
 
 
U209005DB25

USB to Serial Adapter Cable (USB-A to DB25 M/M), 5 ft.

More Info
Check Prices
5
 
 
 
Black
 
 
 
 
 
 
USB A (MALE)
DB9 (MALE)
 
 
DB25 (MALE)
DB25; Serial (RS232); USB
 
 
 
3-year limited warranty
 
 
 
 
 
 
U2090062

2-Port USB to DB9 Serial FTDI Adapter Cable with COM Retention (M/M), 6 ft.

More Info
Check Prices
6
 
Yes
 
Black
VW-1
PVC
Box
0.13
 
2
USB A (MALE)
(2) DB9 (MALE)
Nickel
 
 
Serial (RS232); USB
USB 2.0 (up to 480 Mbps)
Yes
 
3-year limited warranty
32 to 104 F (0 to 40 C)
14 to 131 F ( -10 to 55 C)
5% to 90% RH, Non-Condensing
1.7 BTU/Hr
0.5
Tested to CE, FCC, RoHS, REACH, WEEE
USA19HSC

USB-C to Serial DB9 RS232 Adapter Cable - 3 ft. Keyspan, High-Speed (M/M), TAA

More Info
Check Prices
 
 
 
 
Black
 
 
 
 
1 x 1.6 x 3.1
 
USB C (MALE)
DB9 (MALE)
 
 
 
Serial (RS232); USB
 
 
 
3-year limited warranty
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.