USB-C to RS232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.52 m)
- Supports data transfer speeds up to 230 Kbps
- Premium foil and braid shielding reduces EMI/RFI interference
- Compatible with Windows®, Mac®, Linux® and Android™ devices
- No external power source required
- Portable 5 ft. design fits perfectly into laptop bag
- 3-year limited warranty
Features
- Ideal for connecting a modem, digital camera, PDA or ISDN terminal to your computer, laptop, tablet or smartphone
- Supports data transfer speeds up to 230 Kbps—twice as fast as a built-in serial port
- No external power source required
- Portable 5 ft. design fits perfectly into laptop bag
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors with gold-plated contacts for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
Broad Compatibility
- Compatible with Windows, Mac, Linux and Android devices (see System Requirements for details)
System Requirements
- Windows 2000 and later (including Windows 10), Mac OS X 10.6 through 10.12 or Linux Redhat 7.3 through 9.0 (Linux Kernel 2.4.31 and above include built-in drivers)
- Android devices with USB Host Mode (OTG) support and OS 3.2 and later. USB Host Mode (OTG) cable required.
Package Includes
- U209-005-C USB-C to DB9 Serial Adapter Cable (M/M), 5 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332197573 |
Technology | Serial (RS232); USB |
PHYSICAL
Color | Black |
Cable Length (ft.) | 5 |
Shipping Dimensions (hwd / in.) | 1.22 x 4.40 x 4.60 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DB9 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.