Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-004

4-Port USB Charging Station, 5V 6A/30W USB Charger Output

More Info
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Plug Type
C7 to NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 1-15P
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
OUTPUT
Overload Protection
Yes
 
POWER
Power Consumption (Watts)
38
Power Consumption Detail
38W (Operating) 0.26W (Standby)
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(4) USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
4
Total Charging Amps
6A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
5V - 1.5A (7W)
Charging Port Type
(4) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.4A (12W)
USB-A: 5V 1.5A (7.5W) when all ports are in use
Charging Ports / Amps
(4) 2.4A
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
1.200 x 4.200 x 4.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.46
 
ENVIRONMENTAL
Operating Temperature Range
41°F to 95°F / 5°C to 35°C
Storage Temperature Range
-4°F to 122°F / -20°C to 50°C
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
 
 
U280-004-OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

More Info
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Plug Type
C7 to NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
OUTPUT
Overload Protection
Yes
 
POWER
Power Consumption (Watts)
37.7
Power Consumption Detail
37.7W (Operating) 0.07W (Standby)
 
 
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(4) USB A (FEMALE)
Side A - Connector 2
USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
4
Total Charging Amps
6A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
5V - 1.5A (7W)
Charging Port Type
(4) USB A (FEMALE)
 
Charging Ports / Amps
(2) 1A; (2) 2A
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
1.200 x 4.100 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.45
Material of Construction
Polycarbonate
ENVIRONMENTAL
Operating Temperature Range
41 to 95 F (5 to 35 C)
Storage Temperature Range
-4 to 122 F (-20 to 50 C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
 
 
 
U280-004-UK

4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version

More Info
Check Prices
OVERVIEW
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Plug Type
C7 to BS-1363
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
OUTPUT
Overload Protection
Yes
 
POWER
Power Consumption (Watts)
38
Power Consumption Detail
38W (Operating) 0.26W (Standby)
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
BS1363 UK PLUG
Side B - Connector 1
(4) USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
4
Total Charging Amps
6A
Total Charging Watts
30
Charging Method
USB
Charging Method Detail
5V - 1.5A (7W)
Charging Port Type
(4) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/6A
Charging Ports / Amps
(4) 2.4A
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
1.200 x 4.200 x 4.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.46
 
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
IP68 Rated
No
IP20 Rated
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
U280-010-ST

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output

More Info
Check Prices
OVERVIEW
Product Type
Charging Station
Charging Form Factor
Charging Hub
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
 
 
 
 
 
 
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)
12V / 8A
AC Power Adapter Cord Length (m)
1
 
OUTPUT
Overload Protection
Yes
 
POWER
Power Consumption (Watts)
34
Power Consumption Detail
34W (Operating) 0.27W (Standby)
Power Source Type
AC Adapter
AC Adapter
100-240V, 50/60Hz, 3A; Output: 12V, 8A, 3-ft.
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
10
Side A - Connector 1
NEMA 5-15P
Side B - Connector 1
(10) USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
10
Total Charging Amps
19.2A
Total Charging Watts
96
Charging Method
USB
Charging Method Detail

USB-A: 5V/Max 2.4A Apple Fast Charge

Charging Port Type
(10) USB A (FEMALE)
Charging Ports Details
USB-A: Up to 5V/2.4A
Charging Ports / Amps
(10) 2.4A
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.984 x 9.370 x 5.276
Unit Packaging Type
Box
Unit Weight (lbs.)
0.57
Material of Construction
Polycarbonate
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
IP68 Rated
No
IP20 Rated
No
USB Specification
USB 2.0 (up to 480 Mbps)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class B (USA)
External Power Supply Certifications
CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL
Product Certifications
EN 55022; EN 55024

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.