Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


U280W0160C1G

60W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

More Info
Check Prices
Wall Charger
Direct Plug-In
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
When output is short-circuited, the transmission switches to the intermittent detection mode
USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
120V AC; 230V AC
NEMA 1-15P
100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240; 230; 240
50/60 Hz
NEMA 1-15P (NON-POLARIZED)
100-240V, 1.5A (MAX)
2.118
5.38
0.177
0.054
5V 3A (15W), 9V 3A (27W), 15V 3A (45W) and 20V 3A (60W)
Yes
Yes
1
1.5A
1.5A
USB
60
5V 3A (15W), 9V 3A (27W), 15V 3A (45W) and 20V 3A (60W)
USB C (FEMALE)
Power Delivery 3.0
White
Polycarbonate
2.11 x 1.574 x 1.433
Box
0.243
32 to 77 F (0 to 25 C)
-4 to 185 F (-20 to 85 C )
60W
20 to 90 %, RH Non-Condensing
5 to 95 %, RH Non-Condensing
1
NEMA 1-15P (NON-POLARIZED)
USB Type-C (FEMALE)
No
3.0
Yes
Yes
Yes
RoHS, REACH, FCC, UL
2-year limited warranty
U280W0140C1

40W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

More Info
Check Prices
Wall Charger
Direct Plug-In
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Y
USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
120V AC; 230V AC
NEMA 1-15P
100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240
50/60 Hz
NEMA 1-15P (NON-POLARIZED)
100-240V, 1.5A (MAX)
1.476
3.75
0.123
0.0375
5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W) and 20V 2A (40W)
Yes
Yes
1
1.5A
1.5A
USB
40
5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W) and 20V 2A (40W)
USB C (FEMALE)
Power Delivery 3.0
White
Polycarbonate
1.476 x 1.437 x 1.583
Box
0.146
32 to 77 F (0 to 25 C)
-4 to 185 F (-20 to 85 C)
40W
20 to 90 % RH, Non-Condensing
5 to 95 % RH, Non-Condensing
1
NEMA 1-15P (NON-POLARIZED)
USB Type-C (FEMALE)
No
3.0
Yes
Yes
Yes
RoHS, REACH, FCC, UL
2-year limited warranty
U280W0150C1

50W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

More Info
Check Prices
Wall Charger
Direct Plug-In
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Y
USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
120V AC; 230V AC
NEMA 1-15P
100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240; 230; 240
50/60 Hz
NEMA 1-15P (NON-POLARIZED)
100-240V, 1.5A (MAX)
1.980
5.03
0.165
0.050
5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W) and 20V 2.5A (50W)
Yes
Yes
1
1.5A
1.5A
USB
50
5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W) and 20V 2.5A (50W)
USB C (FEMALE)
Power Delivery 3.0
White
Polycarbonate
1.980 x 2.370 x 1.315
Box
0.243
32 to 77 F (0 to 25 C)
-4 to 185 F (-20 to 85 C)
50W
20 to 90 % RH, Non-Condensing
5 to 95 % RH, Non-Condensing
1
NEMA 1-15P (NON-POLARIZED)
USB Type-C (FEMALE)
No
3.0
Yes
Yes
Yes
RoHS, REACH, FCC, UL
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.