Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U320-003-BK

USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Passive
 
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
USB 3.0 A (MALE)
Connector Style
Straight
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
3
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
VIDEO
 
 
 
 
 
CHARGING
 
INPUT
 
 
POWER
 
TAA U325-003-IND

USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 3 ft. (0.91 m), TAA

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Passive
 
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
USB 3.0 A (MALE)
Connector Style
Straight
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
3
Material of Construction
PVC
Cable Outer Diameter (OD)
5.5
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
9.700 x 6.900 x 0.500
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 176°F (-20° to 80°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
10% to 90% RH, Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
Protection Rating
IP68
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps)
IP68 Rated
Yes
VIDEO
 
 
 
 
 
CHARGING
 
INPUT
 
 
POWER
 
U420-003

USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Style
Straight
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
3
Material of Construction
PVC
Cable Outer Diameter (OD)
4.5MM
Cable Length (in.)
36
 
Cable Jacket Rating
VW-1
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
10% to 85%, Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
 
VIDEO
 
 
 
 
 
CHARGING
 
INPUT
 
 
POWER
 
U420-003-G2

USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
Device Compatibility
Amazon Kindle; Chromebook; Headphones; Laptop; Phone; Tablet; Video Game System; Watch
Country/Region
Global
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Style
Straight
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
3
Material of Construction
PVC
Cable Outer Diameter (OD)
5.2MM
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
9.000 x 6.500 x 0.500
Cable Jacket Rating
VW-1
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
10% to 85% RH, Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
 
VIDEO
Number of Monitors Supported
1
Resolutions Supported

Capable of transmitting Ultra High Definition (UHD) video up to 4K x 2K (3840 x 2160) @ 30 Hz from hosts that support USB-C DP Alt Mode

Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
4096 x 2160 (4K)
DisplayPort Alt Mode
Yes
CHARGING
Compatible Devices
Portable Speaker; Smartphone; Tablet; Video Game Console
INPUT
 
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.