Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


WWSS1327CP

WorkWise Height-Adjustable Sit-Stand Workstation, Single-Monitor, Clamp-on

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black
75x75; 100x100
Desk Clamp
180 swivel and 360 rotate
13
27
29
1
33.7 x 23.6 x 49.5
35.2
No
No
Yes
5-year limited warranty
WWSSDT

Height-Adjustable Sit-Stand Desktop Workstation

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black
 
Desktop
 
 
 
29
1
17.5 x 23.6 x 24.2
 
No
No
Yes
5-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.