Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

WorkWise Height-Adjustable Sit-Stand Desktop Workstation


Adapt a traditional desk for sit-stand ergonomics without modifying the entire work surface. Place this workstation on a flat surface, and adjust the height of your monitor and keyboard for different working positions.
  • Lever for smooth one-touch height adjustment
  • Max. height of monitor platform is approx. 23 in. above work surface
  • Max. height of keyboard tray is 17 in. above work surface
  • Keyboard tray holds the largest, most popular models
  • Maximum weight capacity is 29 lb.
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

WWSSDT

Have a Question?
Contact Us

Overview

Tripp Lite’s WWSSDT WorkWise™ Standing Desktop Workstation allows you to enjoy the benefits of standing for a portion of the day without using your entire work surface. Simply place the WWSSDT on a fixed-height desk or table. With a single touch, you can change the height of your monitor and keyboard to improve ergonomics, promote health and increase productivity.

To adjust the height of the WWSSDT, press the lever to raise or lower the pneumatic spring arm. The monitor platform and keyboard move together to provide smooth transitions between sitting and standing. An adjustment on the rear of the workstation gives you the option to increase tension for heavier loads or decrease it for lighter items.

The WWSSDT has a heavy-duty base that’s only 19.7 x 19.7 inches, so it doesn’t occupy your entire work surface. The base provides stability at all workstation heights, yet it can be easily moved or repositioned. Maximum weight capacity is 29 pounds.

Monitor platform is 23.6 x 15.7 inches and adjusts between 6 and 23 inches above the work surface. It’s sturdy enough to support a dual-arm display mount. Integrated cable management reduces cable clutter.

Keyboard tray is an oversized 23.6 x 11 inches to accommodate the largest, most popular models. At its lowest height, the keyboard tray rests on the work surface. It adjusts up to 17 inches above the work surface. 

Features

One-Touch Height Adjustment for Sit-Stand Ergonomics

  • Lever raises or lowers pneumatic arm for smooth height adjustment
  • Monitor platform and keyboard tray move together for seamless sit-stand transitions
  • Use included hex key to increase or decrease tension according to load
  • Maximum weight capacity is 29 lb.


Base Requires Minimal Desk Space

  • Small 19.7 x 19.7 in. footprint
  • Place on a flat fixed-height work surface
  • Provides stability at all workstation heights


Monitor Platform

  • 23.6 x 15.7 in. for flat-panel display, laptop or display mount
  • Adjusts between 6 and 23 in. above the work surface
  • Integrated cable management reduces cable clutter


Keyboard Tray

  • Extra-large 23.6 x 11 in. tray holds the largest, most popular models
  • Adjusts up to 17 in. above the work surface

Package Includes

  • Workstation (base, arm, monitor platform)
  • (2) M6 x 10 screws
  • (2) Hole plugs
  • Large hex key
  • Small hex key
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196859
Device CompatibilityMonitor/HDTV; Computer; Laptop
PHYSICAL
ColorBlack
Mounting LocationDesktop
Maximum Weight Capacity (lbs.)29
Number of Displays1
Shipping Dimensions (hwd / in.)7.20 x 29.00 x 27.50
Shipping Weight (lbs.)52.00
Unit Dimensions (hwd / in.)22.95 x 23.6 x 25.4
Unit Weight (lbs.)44.9
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Supports up to 29 lbs.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes with an optional dual monitor display mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the WWSSDT model support page.

Related Products

Surge Protectors

  Model Number Description
Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total) TLP26USBB TLP26USBB Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total)
Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing TLP310DMUSB TLP310DMUSB Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing
Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBC TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing TLP310USBCW TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing
Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBS TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 4-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 1500 Joules, 2 USB Charging Ports, Black Housing TLP410DMUSB TLP410DMUSB Protect It! 4-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 1500 Joules, 2 USB Charging Ports, Black Housing
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Video Extenders

  Model Number Description
Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, 1080p, Up to 165 ft. B126-1D1-WHD1 B126-1D1-WHD1 Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, 1080p, Up to 165 ft.
HDMI over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, PoC, HDR, 4:4:4, 125 ft., TAA B127-1A1-HH B127-1A1-HH HDMI over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, PoC, HDR, 4:4:4, 125 ft., TAA

TV/Monitor Mounts

  Model Number Description
Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SDFC DDR1327SDFC Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SFC DDR1327SFC Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

TV/Monitor Mount Accessories

  Model Number Description
AC/USB Charging Clip for Display Mounts DMACUSB DMACUSB AC/USB Charging Clip for Display Mounts
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.