Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 7-ft.

Model Number: N261-007-AQ


  • Next Generation Cat6 - CAT6a ( Augmented )
  • 10Gbps Over Copper to 100mtr
  • Each cable Fluke® Tested and Verified
  • 7 ft. cable

Overview

Tripp Lite introduces its 10Gig Cat6a Augmented Aqua Patch cables. Cat6a is the next generation of UTP Ethernet, allowing 10Gbps over 4-pair copper, up to 100 meters. The aqua blue color signifies that it is part of the 10Gig cabling family, along with our Aqua 10Gig Fiber Patch Cables. Each Cat6a cable is individually tested and certified on Fluke® test equipment. Snag-free strain relief boot provides the most secure and accurate connections.

Features

  • 7ft 10Gig over copper patch cable
  • 100% FLUKE® tested and certified
  • ETL/UL Verified
  • Supports IEEE 802.3af and is DTE power compliant
  • Backward compatible with all previous 10BaseT generations
  • New Cat6 RJ45 plug improves NEXT performance to 650Mhz
  • 24ga, 4pr, Stranded PVC cable
  • Compatible with T568A and T568B wiring
  • Easy disconnect snagless hood
  • PoE rated to four times the standard

Package Includes

  • 7ft Cat6a Aqua Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332131713
INPUT
Cable Length (ft.)7
Cable Length (in.)84
Cable Length (cm)213.4
PHYSICAL
Cable Shielding  UTP
ColorAqua
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.20
Snagless ConnectorYes
Wire TypeStranded
COMMUNICATIONS
Network Speed10Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat6a
CERTIFICATIONS
CertificationsRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N261-007-AQ

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.