4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)
Part Number: B114-004-R
- Simultaneously displays video on up to 4 VGA/SVGA monitors
- A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210-ft. (64 m) from the source
- The splitter can be located up to 25-ft. (7.62 m) from the connected computer, and up to 185-ft. (56.38 m) from the connected monitors
- 350Mhz bandwidth support
- 3-year limited warranty
Overview
Tripp Lite's 4-Port VGA/SVGA Video Splitter provides bandwidth support at 350MHZ, allowing simultaneous display of video on up to 4 monitors. In addition, a built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210-ft. (64 m) from the source. Four standard HD15 female ports are used to connect the monitors, while a fifth HD15 male port is used to connect the CPU. The splitter can be located up to 25-ft. (7.62 m) from the connected computer, and up to 185-ft. (56.38 m) from the connected monitors. The number of connected monitors can be expanded by cascading up to 3 levels of B114-004-R splitters together.
Features
- Simultaneously display video on up to 4 VGA/SVGA monitors
- Ideal for video presentations or sharing information with multiple users
- A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210-ft. (64 m) from the source
- The splitter can be located up to 25-ft. (7.62 m) from the connected computer, and up to 185-ft. (56.38 m) from the connected monitors
- 350Mhz Bandwidth Support
- Cascade up to 3 levels of B114-004-R splitters together to increase the number of connected monitors
- Rugged, fully shielded metal housing
System Requirements
- Computer with an HD15 port
- VGA/SVGA monitor
- B114-004-R can only be cascaded with other B114-004-R splitters
Package Includes
- B114-004-R VGA/SVGA Video Splitter - 4 Port
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332014276 |
Product Type | Signal Booster |
Technology | VGA/SVGA |
VIDEO
Max Supported Video Resolution | 2048 x 1536 @ 60Hz |
Max. Distance (Between any 2 Units) | 246ft (75m) |
Max Number of Ports (Entire Chain) | 64 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 5.2 |
Product Length (ft.) | 0.43 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft. |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
External Power Supply Output Specs (V / A) | 9V / 1A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
DC Barrel Plug | OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 1.8 |
External Power Supply Plug(s) | NEMA 1-15P North America |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 2.40 x 5.70 x 9.90 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 1.7 x 5.2 x 3.7 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.00 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 °F (0 to 50 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 6.1 BTU/Hr |
COMMUNICATIONS
Signal Range (ft.) | 210 |
EDID Compatible | Yes |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | (4) HD15 (FEMALE) |
Connector Plating | Nickel |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadeable |
FEATURES & SPECIFICATIONS
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL; RoHS |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) |
![]() |
P500-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
![]() |
P510-010 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m) |
![]() |
P512-010 | VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images