Part Number: B119-000-REC
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B119-000-REC is available on the model support page
Overview
Specifications
OVERVIEW
UPC Code | 037332181091 |
Technology | IR |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | 3.5MM (MALE) |
Connector Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | PVC, ABS |
Cable Length (ft.) | 5 |
Shipping Dimensions (hwd / in.) | 0.50 x 0.25 x 2.00 |
Shipping Weight (lbs.) | 0.05 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
Driver Required | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images