Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

220-240V 13A Single-Phase Hot-Swap PDU with Manual Bypass - 4 BS1363 Outlets, C20 & BS1363 Inputs, Rack/Wall


Bypass PDU maintains continuous power to connected equipment during scheduled UPS maintenance or replacement.

  • Ideal for supporting critical IT equipment that require 24/7/365 uptime
  • Transfers connected components to utility power with no downtime during UPS maintenance
  • Dual C20 inlets support connection to separate UPS and utility input power sources
  • ECO mode saves power by shutting down controlled outlet bank in certain conditions
  • Mounts into 2U of rack space or onto wall using included mounting hardware
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUBHV20B New

Have a Question?
Contact Us

Features

Bypass PDU Recommended for Maintaining Continuous Power During UPS Maintenance
Keeping mission-critical data center equipment operating at its optimal level often means scheduled maintenance. But what if you are unable to afford the costly downtime involved in powering down for regular upkeep? This 220-240V 13A single-phase hot-swap PDU works in conjunction with your UPS system to keep everything running 24/7/365. It allows you to manually transfer connected equipment to utility power via the PDU’s bypass switch, permitting maintenance or equipment replacement with no interruption of performance.

Features Dual Inputs and a Manual Transfer Switch for Uninterrupted Operation
The PDUBHV20B features two C20 inlets that connect to separate UPS and utility input power sources with user-supplied power cables or the included cables. The manual transfer switch allows PDU output power to flow from either input. Flip the switch to Bypass to replace the UPS and flip back to Normal once the maintenance or UPS replacement is complete. Equipment connected to the four BS1363 outlets will continue to operate without interruption.

Optional ECO Switching Feature Enables Cost-Cutting Power Savings
By enabling the ECO power saving feature, you can power off a single bank of three controlled BS1363 outlets all at once when the device connected to the master BS1363 outlet is powered off or goes into a low-power consumption mode. 

Mounts into 2U of Rack Space or on a Wall
Use the included mounting hardware to install the PDUBHV20B’s all-metal housing inside a 19-inch rack. Because the PDU’s 56.1-millimeter height is larger than 1U in an EIA-standard rack, you will need to mount the unit into 2U of space. You may also use the mounting brackets to secure the PDU to a wall.

Typical Applications

  • Set the bypass switch to UPS during normal operation, so connected equipment can receive fulltime conditioned power
  • Set the bypass switch to Utility to bypass the UPS and provide connected equipment with unfiltered power during UPS maintenance or replacement
  • Enable ECO Switching to save power by shutting down one load bank when the device connected to the master outlet is powered off or in low-consumption mode

Package Includes

  • PDUBHV20B 220-240V 13A Single-Phase Hot-Swap PDU
  • (2) C19-to-C20 power cables
  • C19-to-BS1363 power cable
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332253118
PDU TypeHot-Swap
INPUT
PDU Input Voltage220-240V
Recommended Electrical ServiceWorks with 220-240V UPS systems with C20/BS1363 compatible input cabling
Maximum Input Amps13
PDU Plug Type(1) BS1363 13A British; (2) IEC-320 C20
Input Cord Length DetailsSet of 3 power cables included (One 1.8m BS1363 British and Two 1.4m C19-to-C20); Supports user supplied alternate input cabling
Input PhaseSingle-Phase
OUTPUT
Output Capacity Details2.9kW (220V), 3kW (230V), 3.1kW (240V) / Total capacity 13A / 13A Max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsSet of 4 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 3 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W)
Output Receptacles(4) British BS 1363A
Output Nominal Voltage220-240V
Overload Protectionn/a
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsFront panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green)
Switches2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature
PHYSICAL
Form Factors SupportedIncludes installation accessories for wall mount and 2U horizontal rackmount installation in 2 or 4 post equipment racks
Material of ConstructionMetal
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)5.12 x 21.46 x 8.07
Unit Dimensions (hwd / in.)2.21 x 17.24 x 3.94
Unit Weight (lbs.)5.2
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative HumidityUp to 90% (non-condensing)
Operating Elevation (ft.)Up to 10,000 ft
Operating Elevation (m)Up to 3000 m
STANDARDS & COMPLIANCE
CertificationsCE (International)
Certification DetailsApproving Agency TUV RHEINLAND; Series Number (s) AG-0518; Safety Standards (International) IEC62368-1:2014 (2nd Ed); EMI/EMC Standards Class A; EN55032:2015+AC:2016-07; EN55035:2017; CE
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Documents & Downloads

support icon

Do you own a
PDUBHV20B

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.