Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 6/9/2017

Overview

Tripp Lite's SmartOnline SUINT2000XL on-line, double-conversion UPS protects critical server, networking and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Space-saving upright tower format. Large capacity 2000VA/1400W UPS continuously converts incoming AC to DC, then back to perfect sine wave AC output at selectable 220/230/240V AC (+/-2%). Removes harmonic distortion, fast electrical impulses, frequency fluctuations and other hard-to-solve power problems not addressed by other UPS types. True sine wave output and zero transfer time offer guaranteed compatibility with all equipment types. Includes 8 C13 outlets. Battery support can be extended with external battery packs. Includes slot for internal network management card, plus DB9 enhanced serial monitoring port for unattended shutdown, remote control and monitoring of UPS system and power data.

Features

  • True on-line, double conversion UPS provides pure sine wave AC output at all times
  • Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • Corrects brownout and overvoltages from 175-280V at full load. Input voltage range extends to 80-280V at 50% load or less
  • 2000VA/1400W power capacity with 8 C13 outlets
  • IEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
  • Standard internal battery set provides 14 min. runtime at half load and 5 min. runtime at full load
  • Intelligent battery management system extends battery life
  • Expandable runtime with optional external battery packs
  • DB9 serial port for network interface; SNMP compatible
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Diagnostic LEDs
  • Optional PDUBHV20 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • 3 C13-to-C14 power cables included

Package Includes

  • SUINT2000XL UPS System
  • DB9 serial cable
  • 3 C13-to-C14 jumper cables
  • Owner's manual with warranty information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332128591
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)7.4A (220V), 7.1A (230V), 6.8 (240V)
Nominal Input Voltage(s) Supported220V AC; 230V AC; 240V AC
UPS Input Connection TypeC20 inlet
UPS Input Connection DescriptionIEC320-C20 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input Circuit Breakers20A
OUTPUT
Output Capacity (VA)2000
Output Capacity (kVA)2
Output Capacity (Watts)1400
Output Capacity (kW)1.4
Power Factor  0.7
Crest Factor  3:1
Nominal Voltage Details230V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 50 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Included Output Power CablesIncludes 3 C13 to C14 output power cables
Hot-Swap PDU optionsPDUBHV20 (2U / 6 C13, 2 C19 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13
BATTERY
Runtime Full Load (min.)  5 min. (1400w)
Runtime Half Load (min.)  14 min. (700w)
Expandable RuntimeYes
External Battery Pack Compatibility   BP72V15-2U  (limit 1);  BP72V28RT-3U  (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 280
Undervoltage Correction  2% output voltage regulation during undervoltages to 175
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 80 (under 50% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Primary UPS Depth (mm)424
Primary UPS Height (mm)373
Primary UPS Width (mm)140
Shipping Dimensions (hwd / in.)18.90 x 9.80 x 23.30
Shipping Weight (lbs.)65.40
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)14.7 x 5.5 x 16.7
UPS Power Module Weight (kg)30.48
UPS Power Module Weight (lbs.)67.2
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  523
AC Mode Efficiency Rating (100% Load)90%
AC Economy Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  749
Audible Noise< 45 dB at front side 1m
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 communications
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)175V (100% load), 80V ( <50% load)
High Voltage Transfer to Battery Power (Setpoint)280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.